A3T - 3-piece Stainless Steel Female Equal Socket (Part Numbers)

A3T - 3-piece Stainless Steel Female Equal Socket
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A3T 01
A3T 42
A3T 49
A3T 60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.62 €

1 7 Days

33.90 €

1 7 Days

41.30 €

1 7 Days

57.70 €

1 7 Days

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Standard PED REACH Construction Pipe and fittings: aluminium
Operating pressure 0 to 16 bar Vacuum capability -0.98 bar (vacuum 98%)

Tech Support