Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ERP 076806P3 |
ERP 076809P3 |
ERP 076810P3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | For Hose ID (mm) | Height (mm) | |
---|---|---|---|---|---|---|
11.23 € | 1 | 7 Days | 6 | 14 | ||
6.88 € | 1 | 7 Days | 9 | 25 | ||
8.27 € | 1 | 7 Days | 10 | 15 |
Loading...
Max. Working Pressure(bar) | 0 - 16 | Width(mm) | 45 | Orifice Diameter(mm) | 7.4 |
---|---|---|---|---|---|
Length(mm) | 155 | Profile | EUROPEAN |