Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ISC 081101FA |
ISC 081102FA |
Part Number | Minimum order quantity | Volume Discount | BSPP Female Thread | |
---|---|---|---|---|
1 | 7 Days | G 1/4 | ||
1 | 7 Days | G 3/8 |
Loading...
Width(mm) | 130 | Length(mm) | 190 | ID Passage(mm) | 8 |
---|---|---|---|---|---|
Profile | ISO 6150B | Max. Operating Pressure(bar) | 0 - 12 | Height(mm) | 35 |