DGF Series - Large Industrial Type - Rubber Hose (Part Numbers)

DGF Series - Large Industrial Type - Rubber Hose
Automatic hose reels are used for organzing work stations.
They save time and allow flexible hoses to be used safely and efficiently.
Distributed fluids: compressed air, cold and hot water, high and low pressure, oil, grease, oxygen and acetylene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DGF 0810CS
DGF 0810ES
DGF 0810IS
DGF 0815CS
DGF 0815ES
DGF 0815IS
DGF 0820CS
DGF 0820ES
DGF 0820IS
DGF 1010CS
DGF 1010ES
DGF 1010IS
DGF 1015CS
DGF 1015ES
DGF 1015IS
DGF 1310CS
DGF 1310ES
DGF 1310IS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Swivel inlet (BSPP) Length
(m)

500.13 €

1 7 Days 8 x 14CSI 0617500G 3/8 F10

495.47 €

1 6 Days 8 x 14ESI 0717500G 3/8 F10

498.35 €

1 6 Days 8 x 14ISI 0617500G 3/8 F10

550.72 €

1 7 Days 8 x 14CSI 0618.5350G 3/8 F15

545.75 €

1 6 Days 8 x 14ESI 0718.5350G 3/8 F15

548.85 €

1 6 Days 8 x 14ISI 0618.5350G 3/8 F15

599.80 €

1 6 Days 8 x 14CSI 0620250G 3/8 F20

595.13 €

1 6 Days 8 x 14ESI 0720260G 3/8 F20

598.02 €

1 6 Days 8 x 14ISI 0620260G 3/8 F20

511.07 €

1 6 Days 10 x 17CSI 0618833G 3/8 F10

506.12 €

1 6 Days 10 x 17ESI 0718900G 3/8 F10

509.20 €

1 6 Days 10 x 17ISI 0618833G 3/8 F10

566.23 €

1 7 Days 10 x 17CSI 0619700G 3/8 F15

561.38 €

1 6 Days 10 x 17ESI 0719700G 3/8 F15

564.55 €

1 6 Days 10 x 17ISI 0619700G 3/8 F15

650.38 €

1 6 Days 13 x 20CSI 08191800G 1/2 M10

650.38 €

1 6 Days 13 x 20ESI 07191800G 1/2 M10

653.38 €

1 6 Days 13 x 20ISI 08191800G 1/2M10

Loading...

  1. 1

Tech Support