Tapered Straight Male Stud (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RX1 418
RX1 614
RX1 618
RX1 814
RX1 818
RX1 838
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
BSPT Male Thread For Tube OD
(mm)
Height
(mm)
1 7 Days 1011G 1/8421
1 7 Days 1416G 1/4625
1 7 Days 1214G 1/8622
1 7 Days 1416G 1/4827
1 7 Days 1416G 1/8828
1 7 Days 1719G 3/8825

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 20

Tech Support