Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RAL XESB810 |
RAL XESB812 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | |
---|---|---|---|---|---|
63.25 € | 1 | 7 Days | 10 | ||
63.25 € | 1 | 7 Days | 12.5 |
Loading...
Operating Temperature Range(℃) | -15::+60 | ID/OD(mm) | 8 x 13 | Profile | European 7.4 mm |
---|---|---|---|---|---|
Adaptor | ERP 07 | Operating pressure | 2 to 12 bar | Coupler | ESI 07 |
Equipped with | Protector | Construction | PVC |