Dust Plugs (Couplers) (Part Numbers)

Dust Plugs (Couplers)
[Specifications]
・Type: Dust plugs (coupler)
・Application: Protective cap
・Material: PVC
・Nominal Ø (mm): 6 / 10 / 13/ 20

[Features]
・Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment
・Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions
・Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HBP 061A
HBP 061G
HBP 101A
HBP 101G
HBP 131A
HBP 131FP
HBP 131PP
HBP 201FP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
For Coupling (Series)

2.58 €

1 7 Days 6HCA

4.33 €

1 7 Days 6HCG - HBG

3.05 €

1 7 Days 10HCA

4.33 €

1 7 Days 10HCG - HBG

2.35 €

1 7 Days 13HCA

6.97 €

1 7 Days 13HFP

17.05 €

1 7 Days 13HPA

9.67 €

1 7 Days 20HFP

Loading...

  1. 1

Basic information

Application Protective cap Construction PVC

Tech Support