Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E38425
Part Number
|
---|
E38425 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.40 € | 1 | 4 Days | 160 | 83 | stainless steel (1.4435 / 316L) | For temperature sensors EL = 83 mm | welding adapter Ø 25 mm | - | G 3/8 internal thread Ø 3 mm | - | 50 | < 0.4 / - | - | - |
Loading...
This page is Welding Thermowell Sensors, part number E38425.
You can find the detail information about specifications and dimensions on part number E38425.
Configure
Basic Attributes
Max. Permissible Flow Velocity(m/s)
Probe Length(mm)
Installation
Dimensions(mm)
Pressure Rating(bar)
Bore Length Bl(mm)
Materials
Design
Process Connection
Sensor Connection
Installation Length EL(mm)
Surface Characteristics Ra/Rz of the Wetted Parts
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E30403 |
E35210 |
E35220 |
E37411 |
E37421 |
E37430 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.55 € | 1 | 4 Days | 300 | - | stainless steel (1.4404 / 316L) | - | Ø 35 mm | - | G 1/2 sealing cone Ø 8.2 mm | 126.5 | - | < 0.6 | TA343x, TAA431, TAD191 | - | ||
98.69 € | 1 | 4 Days | 100 | - | stainless steel (1.4571/316Ti ) | - | welding adapter Ø 30 mm | - | G 1/2 | 73 | - | < 0.6 / - | - | Ø 10 | ||
105.86 € | 1 | 4 Days | 100 | - | stainless steel (1.4571/316Ti ) | - | welding adapter Ø 30 mm | - | G 1/2 | 173 | - | < 0.6 / - | - | Ø 10 | ||
90.06 € | 1 | 4 Days | 300 | 87 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 50 mm | welding adapter Ø 34 mm | - | G 1/2 sealing cone Ø 6 mm | - | 49 | ≤ 0.6 / - | - | - | ||
93.83 € | 1 | 4 Days | 300 | 137 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 100 mm | welding adapter Ø 34 mm | - | G 1/2 sealing cone Ø 6 mm | - | 99 | ≤ 0.6 / - | - | - | ||
173.20 € | 1 | 4 Days | 400 | 228.6 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 300 mm | welding adapter Ø 38.1 mm | 25 | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | 191 | - | - | - |