Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E30393
Part Number
|
---|
E30393 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Tightening Torque (Nm) | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.14 € | 1 | 4 Days | 300 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 sealing cone Ø 8.2 mm | 30-50 | 53 | - | < 0.6 / - | TA34xx, TAA431, TAD191 |
Loading...
This page is Thermowell, part number E30393.
You can find the detail information about specifications and dimensions on part number E30393.
Configure
Basic Attributes
Bore Length Bl(mm)
Design
Max. Permissible Flow Velocity(m/s)
Installation Length EL(mm)
Pressure Rating(bar)
Materials
Process Connection
Sensor Connection
Tightening Torque(Nm)
Probe Length(mm)
Surface Characteristics Ra/Rz of the Wetted Parts
Installation
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E30397 |
E35010 |
E35020 |
E35030 |
E35050 |
E35110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Tightening Torque (Nm) | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.37 € | 1 | 4 Days | 300 | - | stainless steel (1.4404 / 316L) | - | 1/2"NPT | - | G 1/2 sealing cone Ø 8.2 mm | - | 69 | - | < 0.6 / - | TA34xx, TAA4xx | ||
66.35 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 82 | - | - | - | ||
73.90 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 182 | - | - | - | ||
81.56 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 282 | - | - | - | ||
96.39 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 482 | - | - | - | ||
65.75 € | 1 | 12 Days | 16 | - | stainless steel (1.4571/316Ti ) | - | 1/2"NPT | - | 1/2"NPT Ø 10 mm | - | 72 | - | - | - |