Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E37250
Part Number
|
---|
E37250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Tightening Torque (Nm) | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.36 € | 1 | Quote | 400 | 304.8 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 350 mm | 1/2"NPT | 6 | 1/2"NPS Ø 6 mm suitable for G1/2 and 1/2"NPT | - | - | 277 | - | - |
Loading...
This page is Thermowell, part number E37250.
You can find the detail information about specifications and dimensions on part number E37250.
Configure
Basic Attributes
Tightening Torque(Nm)
Probe Length(mm)
Surface Characteristics Ra/Rz of the Wetted Parts
Installation
Pressure Rating(bar)
Bore Length Bl(mm)
Materials
Design
Process Connection
Max. Permissible Flow Velocity(m/s)
Sensor Connection
Installation Length EL(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E35020 |
E35030 |
E35050 |
E37511 |
E37521 |
E37600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Tightening Torque (Nm) | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.90 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 182 | - | - | - | ||
81.56 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 282 | - | - | - | ||
96.39 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 482 | - | - | - | ||
84.36 € | 1 | 4 Days | 16 | 137 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 100 mm | G 1/2 | - | G 1/2 sealing cone Ø 6 mm | - | - | 68 | ≤ 0.6 / - | - | ||
88.12 € | 1 | 4 Days | 16 | 187 | stainless steel (1.4404 / 316L) | For temperature sensors EL = 150 mm | G 1/2 | - | G 1/2 sealing cone Ø 6 mm | - | - | 118 | ≤ 0.6 / - | - | ||
56.40 € | 1 | 4 Days | 100 | 54 | stainless steel (1.4571/316Ti ) | For temperature sensors EL = 50 mm | G 1/2 | - | G 1/2 Ø 6 mm | - | - | 27 | - | - |