Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E38826
Part Number
|
---|
E38826 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Tightening Torque (Nm) | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
261.18 € | 1 | 4 Days | 16 | 83 | stainless steel (1.4435 / 316L) | For temperature sensors EL = 83 mm | Ingold Ø 25 mm | - | G 3/8 internal thread Ø 3 mm | - | - | 25 | < 0.4 / - | - |
Loading...
This page is Thermowell, part number E38826.
You can find the detail information about specifications and dimensions on part number E38826.
Configure
Basic Attributes
Max. Permissible Flow Velocity(m/s)
Tightening Torque(Nm)
Probe Length(mm)
Installation
Pressure Rating(bar)
Bore Length Bl(mm)
Materials
Design
Process Connection
Sensor Connection
Installation Length EL(mm)
Surface Characteristics Ra/Rz of the Wetted Parts
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E35020 |
E35030 |
E35050 |
UT0009 |
UT0010 |
UT0011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Bore Length Bl (mm) | Materials | Design | Process Connection | Max. Permissible Flow Velocity (m/s) | Sensor Connection | Tightening Torque (Nm) | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Installation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.90 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 182 | - | - | - | ||
81.56 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 282 | - | - | - | ||
96.39 € | 1 | 4 Days | 16 | - | stainless steel (1.4404 / 316L) | - | G 1/2 | - | G 1/2 Ø 10 mm | - | 482 | - | - | - | ||
66.35 € | 1 | Quote | 16 | - | stainless steel (1.4401 / 316) | - | 1/2"NPT | - | 1/2"NPT Ø 10 mm | - | 72 | - | - | - | ||
73.90 € | 1 | Quote | 16 | - | stainless steel (1.4401 / 316) | - | 1/2"NPT | - | 1/2"NPT Ø 10 mm | - | 172 | - | - | - | ||
81.56 € | 1 | Quote | 16 | - | stainless steel (1.4401 / 316) | - | 1/2"NPT | - | 1/2"NPT Ø 10 mm | - | 272 | - | - | - |