Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TK7310
Part Number
|
---|
TK7310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Protection | Probe Diameter (mm) | Process Connection | Min. Installation Depth (mm) | Measuring Element | Operating Voltage (V) | Output Function | Ambient Temperature (°C) | Medium Temperature (°C) | Tightening Torque (Nm) | Installation Length EL (mm) | Measuring Range (°C) | Display | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
181.94 € | 1 | 4 Days | 400 | - | 6 | threaded connection 1/4"NPT | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | normally open | -40-80 | -40-145 | - | 50 | -25-140 | Switching status: 2 x LED, yellow |
Loading...
Number of Inputs and Outputs | Number of digital outputs: 2 | Power-On Delay Time(s) | 0.5 | Electrical Design | PNP |
---|---|---|---|---|---|
Materials | stainless steel (1.4404 / 316L); PC; PBT; FKM | Current Consumption(mA) | < 30 | Protection Class | III |
Type of Short-Circuit Protection | pulsed | Electrical Connection | Connector: 1 x M12; Contacts: gold-plated | Reverse Polarity Protection | Yes |
Total Number of Outputs | 2 | Output Signal | Switching signal | Short-Circuit Protection | Yes |
Max. Voltage Drop Switching Output DC(V) | 2 | Special Feature | Gold-plated contacts | Application Media | Liquids and gases |
Permanent Current Rating of Switching Output DC(mA) | 500 | Overload Protection | Yes | Materials (Wetted Parts) | stainless steel (1.4404 / 316L); FKM |
This page is Electronic Temperature Switch, part number TK7310.
You can find the detail information about specifications and dimensions on part number TK7310.
Configure
Basic Attributes
Protection
Min. Installation Depth(mm)
Tightening Torque(Nm)
Pressure Rating(bar)
Probe Diameter(mm)
Process Connection
Measuring Element
Operating Voltage(V)
Output Function
Ambient Temperature(°C)
Medium Temperature(°C)
Installation Length EL(mm)
Measuring Range(°C)
Display
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TK6110 |
TK6310 |
TK7110 |
TK7130 |
TK7460 |
TK7480 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Protection | Probe Diameter (mm) | Process Connection | Min. Installation Depth (mm) | Measuring Element | Operating Voltage (V) | Output Function | Ambient Temperature (°C) | Medium Temperature (°C) | Tightening Torque (Nm) | Installation Length EL (mm) | Measuring Range (°C) | Display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
181.94 € | 1 | 4 Days | 400 | - | 6 | threaded connection G 1/4 | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | complementary | -40-80 | -40-145 | 35 | 50 | -20-140 | operation: LED, green switching status: LED, yellow | ||
181.94 € | 1 | 4 Days | 400 | - | 6 | threaded connection 1/4"NPT | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | complementary | -40-80 | -40-145 | - | 50 | -20-140 | operation: LED, green switching status: LED, yellow | ||
181.94 € | 1 | 4 Days | 400 | - | 6 | threaded connection G 1/4 | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | normally open | -40-80 | -40-145 | 35 | 50 | -25-140 | Switching status: 2 x LED, yellow | ||
266.16 € | 1 | Quote | 300 | IP 67 | - | threaded connection G 1/4 external thread | 15 | 1 x Pt 1000; (to DIN EN 60751, class B) | 9.6-32 DC; (operating voltage "supply class 2" according to cULus) | normally open | -25-70 | -25-125; (145 max. 1 h) | 35 | 39 | -25-140 | Switching status: 2 x LED, yellow With scale: Yes | ||
208.55 € | 1 | 4 Days | 300 | - | 6 | threaded connection G 1/2 | - | 1 x Pt 1000; (to DIN EN 60751, class A) | 9.6-32 DC; ("supply class 2" to cULus) | normally open / normally closed | -40-80 | -40-145 | 45 | 250 | -25-140 | Switching status: 2 x LED, yellow | ||
278.33 € | 1 | Quote | 300 | IP 67 | - | threaded connection G 1/2 external thread | 15 | 1 x Pt 1000; (to DIN EN 60751, class B) | 9.6-32 DC | normally open / normally closed | -25-70 | -25-125; (145 max. 1 h) | 45 | 267 | -25-140 | Switching status: 2 x LED, yellow With scale: Yes |