Spring Coupling (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E60117
E60118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Inside Diameter A1
(mm)
Tightening Torque
(Nm)
Rigidity of the Torsion Spring
(Nm/rad)

80.62 €

1 4 Days diecast zinc; PA6--

80.62 €

1 4 Days Aluminium; PA10tightening torque screws: 100 Ncm; Spring disc coupling: 60 Ncm50

Loading...

  1. 1

Basic information

Inside Diameter A2(mm) 10 Max. Radial Shaft Misalignment(mm) ± 0.3 Length(mm) 22
Max. Revolution, Mechanical(U/min) 12000 External Diameter(mm) 30 Max. Axial Shaft Misalignment(mm) ± 0.4
Max. Angular Displacement(°) ± 2.5 Dimensions(mm) Ø 30 / L = 22

Tech Support