Vibration damper【2 Pieces Per Package】 (Part Numbers)

Vibration damper
[Specifications]
・Materials: absorber: rubber 60 Shore A; set screw: steel, M6 x 15 mm
・Dimensions(mm): Ø 20 / L=30Accessories (Included)
・Accessories (Included): Screws: 2 x M6 x 10, chromium-plated steel

[Features]
・For the reliable installation of analogue cameras in mobile machines
・Efficient vibration damping
・For improving the image quality
・Quick and easy mounting and fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2M213

Part Number
E2M213
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.96 €

2 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Materials absorber: rubber 60 Shore A; set screw: steel M6 x 15 mm Ambient Temperature(°C) -40-85 Dimensions(mm) Ø 20 / L = 30
Accessories (Included) Screws: 2 x M6 x 10, chromium-plated steel

This page is Vibration damper, part number E2M213.
You can find the detail information about specifications and dimensions on part number E2M213.

Tech Support