Angle Bracket (Part Numbers)

Angle Bracket
[Specifications]
・Materials: Fixture: stainless steel (1.4571/316Ti )

[Features]
・Easy, quick and inexpensive fixing
・Robust design for use in harsh industrial environments
・For the safe installation of reflectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E20724

Part Number
E20724
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.09 €

1 4 Days

Loading...

  1. 1

Basic information

Materials Fixture: stainless steel (1.4571/316Ti ) Application For reflector 50 x 50 mm

This page is Angle Bracket, part number E20724.
You can find the detail information about specifications and dimensions on part number E20724.

Tech Support