Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E40119
Part Number
|
---|
E40119 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | MAWP (for Applications According to CRN) (bar) | Insertion Depth (mm) | Materials | Design | Application | Process Connection | Thread Designation | Sealing | Sensor Connection | Medium Temperature (°C) | Type of Mounting | Tightening Torque (Nm) | Application Media | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | Dimensions (mm) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.94 € | 1 | 4 Days | 100 | - | 21; (measuring probe SID. SFD. TN) | stainless steel (1.4404 / 316L) | - | For industrial applications | threaded connection G 1 | - | - | M18 x 1.5 internal thread | - | - | - | Liquids and gases | - | - | - | O-ring: 1, FKM |
Loading...
This page is Screw-in Adapter Sensors, part number E40119.
You can find the detail information about specifications and dimensions on part number E40119.
Configure
Basic Attributes
MAWP (for Applications According to CRN)(bar)
Design
Thread Designation
Sealing
Medium Temperature(°C)
Type of Mounting
Tightening Torque(Nm)
Surface Characteristics Ra/Rz of the Wetted Parts
Installation
Dimensions(mm)
Pressure Rating(bar)
Insertion Depth(mm)
Materials
Application
Process Connection
Sensor Connection
Application Media
Accessories (Included)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E30050 |
E30058 |
E30059 |
E40127 |
E40128 |
E40134 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | MAWP (for Applications According to CRN) (bar) | Insertion Depth (mm) | Materials | Design | Application | Process Connection | Thread Designation | Sealing | Sensor Connection | Medium Temperature (°C) | Type of Mounting | Tightening Torque (Nm) | Application Media | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | Dimensions (mm) | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.69 € | 1 | 4 Days | 200 | - | - | stainless steel (1.4305 / 303); Sealing: FKM | - | - | threaded connection G 1/2 | - | - | G 1/4 | - | - | - | - | - | - | - | - | ||
27.84 € | 1 | 4 Days | 800 | - | - | stainless steel (1.4571/316Ti ) | - | - | threaded connection G 1/4 | - | - | 1/4"NPT | - | - | - | - | - | - | - | - | ||
34.12 € | 1 | 4 Days | 800 | - | - | stainless steel (1.4571/316Ti ) | - | - | threaded connection G 1/2 | - | - | 1/4"NPT | - | - | - | - | - | - | - | - | ||
137.54 € | 1 | 12 Days | 300 | - | 23; (measuring probe SID. SFD. TN) | titanium (3.7235) | - | For industrial applications | threaded connection 1/2"NPT | - | - | M18 x 1.5 | - | - | - | Liquids and gases | - | - | - | - | ||
137.89 € | 1 | 4 Days | 30 | - | 13.5; (measuring probe SID. SFD. TN) | titanium (3.7235) | - | For industrial applications | threaded connection M12 x 1 | M18 x 1.5 | - | M18 x 1.5 | - | - | - | Liquids and gases | - | - | M18 x 1.5 | Sealing: 1, PTFE | ||
39.57 € | 1 | 4 Days | 100 | - | 21; (measuring probe SID. SFD. TN) | stainless steel (1.4404 / 316L) | - | For industrial applications | threaded connection G 3/4 external thread | - | - | M18 x 1.5 internal thread | - | - | - | Liquids and gases | - | - | - | Sealing: 1, AFM |