Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E43344
Part Number
|
---|
E43344 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Materials | Design | Hygienic Equipment Class to DIN 11866 | Process Connection | Sealing | Sensor Connection | Type of Mounting | Surface Characteristics Ra/Rz of the Wetted Parts | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.91 € | 1 | 4 Days | 16 | stainless steel (1.4404 / 316L) | with leakage port | H3 | SMS pipe fitting DN50 (2") | metal to PEEK | G 1/2 sealing cone | - | < 0.8 / 8 |
Loading...
This page is Pipe Fitting Process Adapter, part number E43344.
You can find the detail information about specifications and dimensions on part number E43344.
Configure
Basic Attributes
Type of Mounting
Pressure Rating(bar)
Materials
Design
Hygienic Equipment Class to DIN 11866
Process Connection
Sealing
Sensor Connection
Surface Characteristics Ra/Rz of the Wetted Parts
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E33011 |
E33012 |
E33033 |
E33211 |
E33212 |
E33213 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Materials | Design | Hygienic Equipment Class to DIN 11866 | Process Connection | Sealing | Sensor Connection | Type of Mounting | Surface Characteristics Ra/Rz of the Wetted Parts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.34 € | 1 | Quote | 40 | stainless steel (1.4404 / 316L) | - | H4 | hygienic pipe fitting DN32 (1.25") DIN 11851 | - | Aseptoflex | - | 0.4 / 4 | ||
94.89 € | 1 | Quote | 40 | stainless steel (1.4404 / 316L) | - | H4 | hygienic pipe fitting DN40 (1.5") DIN 11851 | - | Aseptoflex | - | 0.4 / 4 | ||
122.85 € | 1 | Quote | 25 | stainless steel (1.4404 / 316L) | - | H4 | SMS pipe fitting DN65 (2.5") | - | Aseptoflex | - | 0.4 / 4 | ||
63.38 € | 1 | 4 Days | 40 | stainless steel (1.4435 / 316L) | - | H4 | hygienic pipe fitting DN32 (1.25") DIN 11851 | Gasket | G 1 Aseptoflex Vario | - | 0.4 / 4 | ||
63.38 € | 1 | 4 Days | 40 | stainless steel (1.4435 / 316L) | - | H4 | hygienic pipe fitting DN40 (1.5") DIN 11851 | Gasket | G 1 Aseptoflex Vario | - | 0.4 / 4 | ||
74.15 € | 1 | 4 Days | 25 | stainless steel (1.4435 / 316L) | - | H4 | hygienic pipe fitting DN50 (2") DIN 11851 | Gasket | G 1 Aseptoflex Vario | - | 0.4 / 4 |