Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E33008
Part Number
|
---|
E33008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | MAWP (for Applications According to CRN) (bar) | Materials | Design | Hygienic Equipment Class to DIN 11866 | Process Connection | Sealing | Sensor Connection | Type of Mounting | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | Dimensions (mm) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.80 € | 1 | Quote | 16 | - | stainless steel (1.4404 / 316L); O-ring: EPDM | - | H4 | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | - | Aseptoflex | with O-ring | 0.4 / 4 | with O-ring | - | - |
Loading...
This page is Process Adapter Tri-Clamp, part number E33008.
You can find the detail information about specifications and dimensions on part number E33008.
Configure
Basic Attributes
MAWP (for Applications According to CRN)(bar)
Design
Sealing
Dimensions(mm)
Accessories (Included)
Pressure Rating(bar)
Materials
Hygienic Equipment Class to DIN 11866
Process Connection
Sensor Connection
Type of Mounting
Surface Characteristics Ra/Rz of the Wetted Parts
Installation
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E33001 |
E33002 |
E33009 |
E33201 |
E33202 |
E33208 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | MAWP (for Applications According to CRN) (bar) | Materials | Design | Hygienic Equipment Class to DIN 11866 | Process Connection | Sealing | Sensor Connection | Type of Mounting | Surface Characteristics Ra/Rz of the Wetted Parts | Installation | Dimensions (mm) | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.89 € | 1 | Quote | 16 | - | stainless steel (1.4404 / 316L) | - | - | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | - | Aseptoflex | - | 0.4 / 4 | - | - | - | ||
107.80 € | 1 | Quote | 16 | - | stainless steel (1.4404 / 316L) | - | H4 | Clamp DN50 (2") DIN 32676 (ISO 2852) | - | Aseptoflex | - | 0.4 / 4 | - | - | - | ||
124.62 € | 1 | Quote | 16 | - | stainless steel (1.4404 / 316L); O-ring: EPDM | - | H4 | Clamp DN50 (2") DIN 32676 (ISO 2852) | - | Aseptoflex | with O-ring | 0.4 / 4 | with O-ring | - | - | ||
63.38 € | 1 | 4 Days | 16 | - | stainless steel (1.4435 / 316L) | - | H4 | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | Gasket | G 1 Aseptoflex Vario | - | 0.4 / 4 | - | - | - | ||
74.15 € | 1 | 4 Days | 16 | - | stainless steel (1.4435 / 316L) | - | H4 | Clamp DN50 (2") DIN 32676 (ISO 2852) | Gasket | G 1 Aseptoflex Vario | - | 0.4 / 4 | - | - | - | ||
68.23 € | 1 | 4 Days | 16 | - | stainless steel (1.4435 / 316L) | with leakage port | H4 | Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852) | Gasket | G 1 Aseptoflex Vario | - | 0.4 / 4 | - | - | - |