Target Puck (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E11278
E12516
E12517
E17002
E17012
E17013
E17110
E17118
E17119
E17148
E17205
E17320
E17324
E17327
E17328
E17329
E17337
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Housing Colour Shaft Height of Valve Drive
(mm)
Target Puck Diameter
(mm)
Number of Possible Switching Flag Positions Tightening Torque
(Nm)
Hole Spacing
(mm)
Accessories (Included)

59.38 €

1 Quote target puck: POMFor Neles drive Typ B1CU 6/20EBlack-596---

56.63 €

1 4 Days target puck: PA 6 black; metal parts: stainless steelFor mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337-3053-2.5-380half-round head screw: 1 x M6 x 16, stainless steel EN ISO 7380-2:2011

19.49 €

1 4 Days target puck: PA 6 black; metal parts: stainless steelFor mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337-3053-2.5-380half-round head screw: 1 x M6 x 16, stainless steel

32.62 €

1 12 Days -For butterfly valve--45----

83.69 €

1 4 Days target puck: PA 6; pointer: silicone RAL 3020For butterfly valve--70-2; (screws)-Screws
set screws: 2 x M5 x 10, stainless steel
targets
countersunk Screws: 2 x M5 x 8, stainless steel

48.15 €

1 4 Days -For butterfly valve--48-2; (screws)-Screws
set screws: 2 x M5 x 10, stainless steel
targets
head cap screw: 1 x M5 x 6, stainless steel
counter-sunk screw: 1 x M5 x 8, stainless steel

32.43 €

1 Quote target puck: PVC; screws: stainless steelFor mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337-301026-130-

23.94 €

1 12 Days target puck: PBT; screws: stainless steelFor mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black20533-80-

71.23 €

1 Quote target puck: PVC; screws: stainless steel (1.4571/316Ti )For mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black30102--130-

126.46 €

1 Quote target puck: PVC; screws: stainless steelFor mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black3065--80-

77.54 €

1 Available 62 Days target puck: PVC; screws: stainless steel; metal ring: stainless steelFor mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black2055--80-

23.02 €

1 Quote target puck: PA 6 black; screws: stainless steel (1.4302)For mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black20533-80socket head screw: 1 x M6 x 16, with washer
countersunk screws: 2 x M5
direction indications: 2, yellow
direction indications: 2, black
Cover: 1, yellow
cover plug: 1, black

23.80 €

1 Quote target puck: PA 6; screws: stainless steel (1.4302)For mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black30658-80-

20.66 €

1 4 Days target puck: PA 6; screws: stainless steel (1.4302)For mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black30653-80-

22.63 €

1 4 Days target puck: PA 6; screws: stainless steel (1.4302)For mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black301023-130-

26.29 €

1 12 Days target puck: PA 6; screws: stainless steel (1.4302)For mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black301028-130-

71.23 €

1 Quote target puck: PVC; screws: stainless steel (1.4571/316Ti )For mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337Black30102--130-

Loading...

  1. 1

Tech Support