Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TS2069
Part Number
|
---|
TS2069 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Protection | MAWP (for Applications According to CRN) (bar) | Materials | Probe Diameter (mm) | Application | Process Connection | Accuracy (K) | Thread Designation | Storage Temperature (°C) | Min. Installation Depth (mm) | Measuring Element | Operating Voltage (V) | Electrical Connection | Ambient Temperature (°C) | Medium Temperature (°C) | Insulation Rating (V) | Housing | Tightening Torque (Nm) | Special Feature | Application Media | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Measuring Range (°C) | Connection to Control Monitor | Installation | Dimensions (mm) | Materials (Wetted Parts) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.07 € | 1 | 4 Days | 160 | IP 67 | - | stainless steel | 10 | - | Dameter Ø 10 mm | ± (0.15 K + 0.002 x|t|) | - | - | 15 | 1 x Pt 1000; (to DIN EN 60751, class A) | - | Cable: 2 m, PUR|Connector: 1 x M12; Contacts: gold-plated | - | - | - | measuring probe | - | Gold-plated contacts | Liquids and gases | - | - | - | -40-90|-40-90 | - | - | Ø 10 | stainless steel (1.4404 / 316L) | - |
Loading...
Protection Class | III |
---|
This page is Temperature Sensor, part number TS2069.
You can find the detail information about specifications and dimensions on part number TS2069.
Configure
Basic Attributes
MAWP (for Applications According to CRN)(bar)
Application
Thread Designation
Storage Temperature(°C)
Operating Voltage(V)
Ambient Temperature(°C)
Medium Temperature(°C)
Insulation Rating(V)
Tightening Torque(Nm)
Probe Length(mm)
Installation Length EL(mm)
Surface Characteristics Ra/Rz of the Wetted Parts
Connection to Control Monitor
Installation
Accessories (Included)
Pressure Rating(bar)
Protection
Materials
Probe Diameter(mm)
Process Connection
Accuracy(K)
Min. Installation Depth(mm)
Measuring Element
Electrical Connection
Housing
Special Feature
Application Media
Measuring Range(°C)
Dimensions(mm)
Materials (Wetted Parts)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TM4341 |
TM4361 |
TM4411 |
TS2089 |
TS2229 |
TS2239 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Protection | MAWP (for Applications According to CRN) (bar) | Materials | Probe Diameter (mm) | Application | Process Connection | Accuracy (K) | Thread Designation | Storage Temperature (°C) | Min. Installation Depth (mm) | Measuring Element | Operating Voltage (V) | Electrical Connection | Ambient Temperature (°C) | Medium Temperature (°C) | Insulation Rating (V) | Housing | Tightening Torque (Nm) | Special Feature | Application Media | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Measuring Range (°C) | Connection to Control Monitor | Installation | Dimensions (mm) | Materials (Wetted Parts) | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.20 € | 1 | 4 Days | 160 | IP 68; IP 69K | - | stainless steel (1.4404 / 316L) | 6 | - | threaded connection 1/2"NPT | ± (0.15 K + 0.002 x|t|) | - | -40-100 | 15 | 1 x Pt 100; (to DIN EN 60751, class A) | - | Connector: 1 x M12; Contacts: gold-plated | -25-80 | - | - | - | - | Gold-plated contacts | Liquids and gases | 142 | 150 | - | -40-150|-40-150 | - | - | - | stainless steel (1.4404 / 316L) | - | ||
136.49 € | 1 | 4 Days | 160 | IP 68; IP 69K | - | stainless steel (1.4404 / 316L) | 6 | - | threaded connection 1/2"NPT | ± (0.15 K + 0.002 x|t|) | - | -40-100 | 15 | 1 x Pt 100; (to DIN EN 60751, class A) | - | Connector: 1 x M12; Contacts: gold-plated | -25-80 | - | - | - | - | Gold-plated contacts | Liquids and gases | 242 | 250 | - | -40-150|-40-150 | - | - | - | stainless steel (1.4404 / 316L) | - | ||
122.51 € | 1 | 4 Days | 250 | IP 68; IP 69K | - | stainless steel (1.4404 / 316L) | 6 | - | threaded connection G 1/2 | ± (0.15 K + 0.002 x|t|) | - | -40-100 | 15 | 1 x Pt 100; (to DIN EN 60751, class A) | - | Connector: 1 x M12; Contacts: gold-plated | -25-80 | - | - | - | 45 | Gold-plated contacts | Liquids and gases | 36 | 50 | - | -40-150|-40-150 | - | - | - | stainless steel (1.4404 / 316L); FKM | - | ||
63.07 € | 1 | 4 Days | - | IP 67 | - | stainless steel | 10 | - | Dameter Ø 10 mm | ± (0.15 K + 0.002 x|t|) | - | - | 15 | 1 x Pt 100; (to DIN EN 60751, class A) | - | Cable: 2 m, PUR|Connector: 1 x M12; Contacts: gold-plated | - | - | - | measuring probe | - | Gold-plated contacts | Liquids and gases | - | - | - | -40-90|-40-90 | - | - | Ø 10 | stainless steel (1.4404 / 316L) | - | ||
69.65 € | 1 | 4 Days | - | IP 67 | - | stainless steel (1.4303 / 305 / 308); copper nickel-plated | - | - | bolt-on sensor 12 x 8.7 x 51 mm | ± (0.15 K + 0.002 x|t|) | - | - | - | 1 x Pt 100; (to DIN EN 60751, class A) | - | Cable: 2 m, PUR, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )|Connector: 1 x M12; Contacts: gold-plated | - | - | 2500; (insulation between sensor housing and internal structure of the sensor) | bolt-on sensor | - | Gold-plated contacts | - | - | - | - | -40-90|-40-90 | - | surface mount RTD for solid bodies | 12 x 8.7 x 51 | - | - | ||
47.65 € | 1 | 4 Days | - | IP 67 | - | stainless steel (1.4303 / 305 / 308); copper nickel-plated | - | - | bolt-on sensor 12.5 x 8.7 x 47 mm | ± (0.15 K + 0.002 x|t|) | - | - | - | 1 x Pt 100; (to DIN EN 60751, class A) | - | Cable: 2 m, PUR, Ø 4.9 mm; with wire end ferrules; 4 x 0.34 mm² (42 x Ø 0.1 mm ) | - | - | 500 | bolt-on sensor | - | - | - | - | - | - | -40-90|-40-90 | - | surface mount RTD for solid bodies | 12.5 x 8.7 x 47 | - | - |