Temperature Sensor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TM4101
TM4311
TM4331
TM4341
TM4361
TM4411
TM4431
TM4441
TM4461
TM4501
TM4511
TM4531
TM4541
TM4591
TM4599
TM4801
TM4811
TM4831
TM4841
TM4901
TM4911
TM4931
TM4941
TM5101
TM5331
TM5411
TM5601
TM6101
TM9550
TM9950
TS0453
TS0759
TS2056
TS2069
TS2089
TS2229
TS2239
TS2256
TS2269
TS2289
TS2451
TS2452
TS2453
TS2454
TS2659
TS2689
TS2759
TS2789
TS285A
TS325A
TS4759
TS502A
TS5089
TS522A
TS5289
TS5951
TS9256
TS9289
TS9689
TS9759
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Protection MAWP (for Applications According to CRN)
(bar)
Materials Probe Diameter
(mm)
Application Process Connection Accuracy
(K)
Thread Designation Storage Temperature
(°C)
Min. Installation Depth
(mm)
Measuring Element Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Medium Temperature
(°C)
Insulation Rating
(V)
Housing Tightening Torque
(Nm)
Special Feature Application Media Probe Length
(mm)
Installation Length EL
(mm)
Surface Characteristics Ra/Rz of the Wetted Parts Measuring Range
(°C)
Connection to Control Monitor Installation Dimensions
(mm)
Materials (Wetted Parts) Accessories (Included)

108.17 €

1 4 Days 400IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/4± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---35Gold-plated contactsLiquids and gases1225--40-150|-40-150---stainless steel (1.4404 / 316L); FKM-

122.51 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection 1/2"NPT± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases4250--40-150|-40-150---stainless steel (1.4404 / 316L)-

125.43 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection 1/2"NPT± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases92100--40-150|-40-150---stainless steel (1.4404 / 316L)-

129.20 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection 1/2"NPT± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases142150--40-150|-40-150---stainless steel (1.4404 / 316L)-

136.49 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection 1/2"NPT± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases242250--40-150|-40-150---stainless steel (1.4404 / 316L)-

122.51 €

1 4 Days 250IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---45Gold-plated contactsLiquids and gases3650--40-150|-40-150---stainless steel (1.4404 / 316L); FKM-

125.43 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---45Gold-plated contactsLiquids and gases86100--40-150|-40-150---stainless steel (1.4404 / 316L); FKM-

129.20 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---45Gold-plated contactsLiquids and gases136150--40-150|-40-150---stainless steel (1.4404 / 316L); FKM-

136.49 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---45Gold-plated contactsLiquids and gases236250--40-150|-40-150---stainless steel (1.4404 / 316L); FKM-

147.79 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2 sealing cone± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---30-50Gold-plated contactsLiquids and gases3030Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

149.37 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2 sealing cone± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---30-50Gold-plated contactsLiquids and gases5050Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

153.02 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2 sealing cone± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---30-50Gold-plated contactsLiquids and gases100100Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

156.54 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2 sealing cone± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---30-50Gold-plated contactsLiquids and gases150150Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

147.19 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2 sealing cone± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---30-50Gold-plated contactsLiquids and gases2020Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

144.26 €

1 4 Days 16IP 69K; (in conjunction with a corresponding connector)-stainless steel (1.4404 / 316L); PEEK--threaded connection G 1/2 sealing cone flush mountable± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-20-70< 100; (< 5 min: 150)--10Gold-plated contactsLiquids and gases----50-140---stainless steel (1.4404 / 316L); PEEK-

134.06 €

1 4 Days 25IP 68; IP 69K50stainless steel (1.4404 / 316L)6hygienic systemsClamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases3030Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

135.52 €

1 4 Days 25IP 68; IP 69K50stainless steel (1.4404 / 316L)6hygienic systemsClamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases5050Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

139.40 €

1 4 Days 25IP 68; IP 69K50stainless steel (1.4404 / 316L)6hygienic systemsClamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases100100Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

143.17 €

1 4 Days 25IP 68; IP 69K50stainless steel (1.4404 / 316L)6hygienic systemsClamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases150150Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

147.79 €

1 4 Days 25IP 68; IP 69K-stainless steel (1.4404 / 316L)6hygienic systemsClamp DN50 (2") DIN 32676 (ISO 2852)± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases3030Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

149.37 €

1 4 Days 25IP 68; IP 69K-stainless steel (1.4404 / 316L)6hygienic systemsClamp DN50 (2") DIN 32676 (ISO 2852)± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases5050Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

153.02 €

1 4 Days 25IP 68; IP 69K-stainless steel (1.4404 / 316L)6hygienic systemsClamp DN50 (2") DIN 32676 (ISO 2852)± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases100100Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

156.54 €

1 4 Days 25IP 68; IP 69K-stainless steel (1.4404 / 316L)6hygienic systemsClamp DN50 (2") DIN 32676 (ISO 2852)± (0.15 K + 0.002 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases150150Ra: < 0.8-40-150|-40-150---stainless steel (1.4404 / 316L) electropolished-

108.17 €

1 4 Days 400IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/4± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 1000; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---35Gold-plated contactsLiquids and gases1225--40-150|-40-150---stainless steel (1.4404 / 316L); FKM-

125.43 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection 1/2"NPT± (0.15 K + 0.002 x|t|)--40-100151 x Pt 1000; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases92100--40-150|-40-150---stainless steel (1.4404 / 316L)-

122.51 €

1 4 Days 160IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection G 1/2± (0.15 K + 0.002 x|t|)--40-100151 x Pt 1000; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80---45Gold-plated contactsLiquids and gases3650--40-150|-40-150---stainless steel (1.4404 / 316L); FKM-

108.17 €

1 Quote 400IP 68; IP 69K-stainless steel (1.4404 / 316L)6-threaded connection 1/4"NPT± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 1000; (to DIN EN 60751, class A)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases1525--40-150|-40-150---stainless steel (1.4404 / 316L); FKM-

115.46 €

1 4 Days 400IP 68; IP 69K-stainless steel (1.4404 / 316L); PPS; FKM6-threaded connection G 1/4± (0.15 K + 0.002 x|t|)--40-100-1 x Pt 1000; (to DIN EN 60751, class A)-Connector: 1 x DEUTSCH connector (DT04-3P)-25-80-----Liquids and gases1225--40-150|-40-150---stainless steel (1.4404 / 316L); Gasket: FKMGasket

135.52 €

1 12 Days 300IP 68; IP 69K-stainless steel (1.4404 / 316L)8.2-threaded connection M18 x 1.5 internal thread± (0.30 K + 0.005 x|t|)--40-100151 x Pt 1000; (to DIN EN 60751, class B)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases4460--40-125|-40-125---stainless steel (1.4404 / 316L)-

136.74 €

1 4 Days 300IP 68; IP 69K-stainless steel (1.4404 / 316L)8.2-threaded connection M18 x 1.5 internal thread± (0.30 K + 0.005 x|t|)--40-100151 x Pt 100; (to DIN EN 60751, class B)-Connector: 1 x M12; Contacts: gold-plated-25-80----Gold-plated contactsLiquids and gases4460--40-125|-40-125---stainless steel (1.4404 / 316L)-

187.30 €

1 Quote -IP 67-stainless steel (1.4571/316Ti ); PFA/PTFE6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 10 m, PTFE; temperature resistant up to 250 °C|Connector: 1 x M12------Liquids and gases200150; (medium temperatures < 200 °C: 200)--100-600|-100-600--Ø 6stainless steel (1.4571/316Ti )-

91.65 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)--threaded connection M5 external thread± (0.15 K + 0.002 x|t|)M5--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 10 m, silicone|Connector: 1 x M12---screw-in sensor-------30-180|-30-180-surface mount RTD for solid bodiesM5 / L = 25.7--

116.43 €

1 4 Days 160IP 67-stainless steel (1.4404 / 316L); PFA/PTFE10-Dameter Ø 10 mm± (0.15 K + 0.002 x|t|)---1 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PTFE|Connector: 1 x M12------Liquids and gases4242--50-200--Ø 10stainless steel (1.4404 / 316L)-

63.07 €

1 4 Days 160IP 67-stainless steel10-Dameter Ø 10 mm± (0.15 K + 0.002 x|t|)--151 x Pt 1000; (to DIN EN 60751, class A)-Cable: 2 m, PUR|Connector: 1 x M12; Contacts: gold-plated---measuring probe-Gold-plated contactsLiquids and gases----40-90|-40-90--Ø 10stainless steel (1.4404 / 316L)-

63.07 €

1 4 Days -IP 67-stainless steel10-Dameter Ø 10 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PUR|Connector: 1 x M12; Contacts: gold-plated---measuring probe-Gold-plated contactsLiquids and gases----40-90|-40-90--Ø 10stainless steel (1.4404 / 316L)-

69.65 €

1 4 Days -IP 67-stainless steel (1.4303 / 305 / 308); copper nickel-plated--bolt-on sensor 12 x 8.7 x 51 mm± (0.15 K + 0.002 x|t|)---1 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PUR, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )|Connector: 1 x M12; Contacts: gold-plated--2500; (insulation between sensor housing and internal structure of the sensor)bolt-on sensor-Gold-plated contacts-----40-90|-40-90-surface mount RTD for solid bodies12 x 8.7 x 51--

47.65 €

1 4 Days -IP 67-stainless steel (1.4303 / 305 / 308); copper nickel-plated--bolt-on sensor 12.5 x 8.7 x 47 mm± (0.15 K + 0.002 x|t|)---1 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PUR, Ø 4.9 mm; with wire end ferrules; 4 x 0.34 mm² (42 x Ø 0.1 mm )--500bolt-on sensor-------40-90|-40-90-surface mount RTD for solid bodies12.5 x 8.7 x 47--

129.92 €

1 4 Days -IP 67-stainless steel (1.4571/316Ti ); PFA/PTFE6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PTFE|Connector: 1 x M12------Liquids and gases5050--50-200--Ø 6stainless steel (1.4571/316Ti )-

64.17 €

1 4 Days -IP 67-stainless steel6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 1000; (to DIN EN 60751, class A)-Cable: 2 m, PUR|Connector: 1 x M12; Contacts: gold-plated---measuring probe-Gold-plated contactsLiquids and gases----40-90|-40-90--Ø 6 / L = 45stainless steel (1.4404 / 316L)-

64.17 €

1 4 Days -IP 67-stainless steel6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PUR|Connector: 1 x M12; Contacts: gold-plated---measuring probe-Gold-plated contactsLiquids and gases----40-90|-40-90--Ø 6 / L = 45stainless steel (1.4404 / 316L)-

133.70 €

1 4 Days -IP 67-stainless steel (1.4571/316Ti ); PFA/PTFE6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PTFE; temperature resistant up to 250 °C|Connector: 1 x M12------Liquids and gases10050; (medium temperatures < 200 °C: 100)--100-600|-100-600--Ø 6stainless steel (1.4571/316Ti )-

137.34 €

1 4 Days -IP 67-stainless steel (1.4571/316Ti ); PFA/PTFE6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PTFE; temperature resistant up to 250 °C|Connector: 1 x M12------Liquids and gases150100; (medium temperatures < 200 °C: 150)--100-600|-100-600--Ø 6stainless steel (1.4571/316Ti )-

141.11 €

1 4 Days -IP 67-stainless steel (1.4571/316Ti ); PFA/PTFE6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PTFE; temperature resistant up to 250 °C|Connector: 1 x M12------Liquids and gases200150; (medium temperatures < 200 °C: 200)--100-600|-100-600--Ø 6stainless steel (1.4571/316Ti )-

144.87 €

1 4 Days -IP 67-stainless steel (1.4571/316Ti ); PFA/PTFE6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PTFE; temperature resistant up to 250 °C|Connector: 1 x M12------Liquids and gases250200; (medium temperatures < 200 °C: 250)--100-600|-100-600--Ø 6stainless steel (1.4571/316Ti )-

96.86 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)--threaded connection M6 external thread± (0.15 K + 0.002 x|t|)M6--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, silicone|Connector: 1 x M12---screw-in sensor-------30-180|-30-180-surface mount RTD for solid bodiesM6--

78.27 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)--threaded connection M6 external thread± (0.15 K + 0.002 x|t|)M6--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PUR|Connector: 1 x M12---screw-in sensor-------40-90|-40-90-surface mount RTD for solid bodiesM6 / L = 26--

79.24 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)--threaded connection M5 external thread± (0.15 K + 0.002 x|t|)M5--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, silicone|Connector: 1 x M12---screw-in sensor-------30-180|-30-180-surface mount RTD for solid bodiesM5 / L = 25.7--

76.20 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)--threaded connection M5 external thread± (0.15 K + 0.002 x|t|)M5--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 2 m, PUR|Connector: 1 x M12; Contacts: gold-plated---screw-in sensor1.5Gold-plated contacts-----40-90|-40-90-surface mount RTD for solid bodiesM5 / L = 26--

157.63 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)--threaded connection M8 external thread± (0.15 K + 0.002 x|t|)M8--1 x Pt 100; (to DIN EN 60751, class A; operating current max. 10 mA)< 6 DCCable: 2 m, silicone; 4 x 0.34 mm²--2500; (insulation between sensor housing and internal structure of the sensor)screw-in sensor-------20-115-surface mount RTD for solid bodiesM8--

159.58 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)5-Dameter Ø 5 mm± (0.30 K + 0.005 x|t|)--151 x Pt 100; (to DIN EN 60751, class B; operating current max. 10 mA)-Cable: 3 m, silicone, shielded-20-80-2500; (insulation between sensor housing and internal structure of the sensor)--Screened cableLiquids and gases----20-80--Ø 5 / L = 40stainless steel (1.4404 / 316L)-

87.50 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)--threaded connection M5 external thread± (0.15 K + 0.002 x|t|)M5--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 4 m, silicone---screw-in sensor-------30-180|-30-180-surface mount RTD for solid bodiesM5--

166.39 €

1 4 Days -IP 67-stainless steel (1.4571/316Ti )--bolt-on sensor 10 x 18 x 48 mm± (0.15 K + 0.002 x|t|)---1 x Pt 1000; (to DIN EN 60751, class A)-Cable: 5 m, silicone---bolt-on sensor-------20-115-surface mount RTD for solid bodies10 x 18 x 48--

73.54 €

1 4 Days -IP 67-stainless steel10-Dameter Ø 10 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 5 m, PUR|Connector: 1 x M12; Contacts: gold-plated---measuring probe-Gold-plated contactsLiquids and gases----40-90|-40-90--Ø 10stainless steel (1.4404 / 316L)-

161.04 €

1 4 Days -IP 67-stainless steel (1.4404 / 316L)--bolt-on sensor 10 x 10 x 42 mm± (0.15 K + 0.002 x|t|)---1 x Pt 100; (to DIN EN 60751, class A)-Cable: 5 m, silicone---bolt-on sensor-------20-115-surface mount RTD for solid bodies10 x 10 x 42--

73.54 €

1 4 Days -IP 67-stainless steel6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 5 m, PUR|Connector: 1 x M12; Contacts: gold-plated---measuring probe-Gold-plated contactsLiquids and gases----40-90|-40-90--Ø 6 / L = 45stainless steel (1.4404 / 316L)-

89.44 €

1 4 Days 500IP 67-stainless steel (1.4301 / 304)--threaded connection M12 x 1.5 external thread± (0.15 K + 0.002 x|t|)M12 x 1.5--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 5 m, silicone; with wire end ferrules---screw-in sensor-------30-150|-30-150-surface mount RTD for solid bodiesM12 x 1.5 / L = 31--

106.83 €

1 4 Days -IP 67-stainless steel (1.4571/316Ti ); PFA/PTFE6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 1000; (to DIN EN 60751, class A)-Cable: 0.15 m, PTFE|Connector: 1 x M12------Liquids and gases5050--50-200--Ø 6stainless steel (1.4571/316Ti )-

66.84 €

1 4 Days -IP 67-stainless steel6-Dameter Ø 6 mm± (0.15 K + 0.002 x|t|)--151 x Pt 100; (to DIN EN 60751, class A)-Cable: 2.5 m, PUR|Connector: 1 x M12; Contacts: gold-plated---measuring probe-Gold-plated contactsLiquids and gases----40-90|-40-90--Ø 6 / L = 45stainless steel (1.4404 / 316L)-

71.46 €

1 Quote -IP 67-stainless steel (1.4404 / 316L)---± (0.15 K + 0.002 x|t|)M6--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 0.35 m, PUR|Connector: 1 x M12---screw-in sensor-------40-90TP / TRsurface mount RTD for solid bodiesM6 / L = 26--

66.96 €

1 Quote -IP 67-stainless steel (1.4404 / 316L)---± (0.15 K + 0.002 x|t|)M5--1 x Pt 100; (to DIN EN 60751, class A)-Cable: 0.5 m, silicone|Connector: 1 x M12---screw-in sensor-------30-180-surface mount RTD for solid bodiesM5 / L = 25.7--

Loading...

Basic information

Protection Class III

Tech Support