Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TS285A
Part Number
|
---|
TS285A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pressure Rating (bar) | Protection | MAWP (for Applications According to CRN) (bar) | Materials | Probe Diameter (mm) | Application | Process Connection | Accuracy (K) | Thread Designation | Storage Temperature (°C) | Min. Installation Depth (mm) | Measuring Element | Operating Voltage (V) | Electrical Connection | Ambient Temperature (°C) | Medium Temperature (°C) | Insulation Rating (V) | Housing | Tightening Torque (Nm) | Special Feature | Application Media | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Measuring Range (°C) | Connection to Control Monitor | Installation | Dimensions (mm) | Materials (Wetted Parts) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.63 € | 1 | 4 Days | - | IP 67 | - | stainless steel (1.4404 / 316L) | - | - | threaded connection M8 external thread | ± (0.15 K + 0.002 x|t|) | M8 | - | - | 1 x Pt 100; (to DIN EN 60751, class A; operating current max. 10 mA) | < 6 DC | Cable: 2 m, silicone; 4 x 0.34 mm² | - | - | 2500; (insulation between sensor housing and internal structure of the sensor) | screw-in sensor | - | - | - | - | - | - | -20-115 | - | surface mount RTD for solid bodies | M8 | - | - |
Loading...
Protection Class | III |
---|
This page is Temperature Sensor, part number TS285A.
You can find the detail information about specifications and dimensions on part number TS285A.
Configure
Basic Attributes
Pressure Rating(bar)
MAWP (for Applications According to CRN)(bar)
Probe Diameter(mm)
Application
Storage Temperature(°C)
Min. Installation Depth(mm)
Ambient Temperature(°C)
Medium Temperature(°C)
Tightening Torque(Nm)
Special Feature
Application Media
Probe Length(mm)
Installation Length EL(mm)
Surface Characteristics Ra/Rz of the Wetted Parts
Connection to Control Monitor
Materials (Wetted Parts)
Accessories (Included)
Protection
Materials
Process Connection
Accuracy(K)
Thread Designation
Measuring Element
Operating Voltage(V)
Electrical Connection
Insulation Rating(V)
Housing
Measuring Range(°C)
Installation
Dimensions(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TM4341 |
TM4361 |
TM4411 |
TS325A |
TS4759 |
TS502A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pressure Rating (bar) | Protection | MAWP (for Applications According to CRN) (bar) | Materials | Probe Diameter (mm) | Application | Process Connection | Accuracy (K) | Thread Designation | Storage Temperature (°C) | Min. Installation Depth (mm) | Measuring Element | Operating Voltage (V) | Electrical Connection | Ambient Temperature (°C) | Medium Temperature (°C) | Insulation Rating (V) | Housing | Tightening Torque (Nm) | Special Feature | Application Media | Probe Length (mm) | Installation Length EL (mm) | Surface Characteristics Ra/Rz of the Wetted Parts | Measuring Range (°C) | Connection to Control Monitor | Installation | Dimensions (mm) | Materials (Wetted Parts) | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.20 € | 1 | 4 Days | 160 | IP 68; IP 69K | - | stainless steel (1.4404 / 316L) | 6 | - | threaded connection 1/2"NPT | ± (0.15 K + 0.002 x|t|) | - | -40-100 | 15 | 1 x Pt 100; (to DIN EN 60751, class A) | - | Connector: 1 x M12; Contacts: gold-plated | -25-80 | - | - | - | - | Gold-plated contacts | Liquids and gases | 142 | 150 | - | -40-150|-40-150 | - | - | - | stainless steel (1.4404 / 316L) | - | ||
136.49 € | 1 | 4 Days | 160 | IP 68; IP 69K | - | stainless steel (1.4404 / 316L) | 6 | - | threaded connection 1/2"NPT | ± (0.15 K + 0.002 x|t|) | - | -40-100 | 15 | 1 x Pt 100; (to DIN EN 60751, class A) | - | Connector: 1 x M12; Contacts: gold-plated | -25-80 | - | - | - | - | Gold-plated contacts | Liquids and gases | 242 | 250 | - | -40-150|-40-150 | - | - | - | stainless steel (1.4404 / 316L) | - | ||
122.51 € | 1 | 4 Days | 250 | IP 68; IP 69K | - | stainless steel (1.4404 / 316L) | 6 | - | threaded connection G 1/2 | ± (0.15 K + 0.002 x|t|) | - | -40-100 | 15 | 1 x Pt 100; (to DIN EN 60751, class A) | - | Connector: 1 x M12; Contacts: gold-plated | -25-80 | - | - | - | 45 | Gold-plated contacts | Liquids and gases | 36 | 50 | - | -40-150|-40-150 | - | - | - | stainless steel (1.4404 / 316L); FKM | - | ||
159.58 € | 1 | 4 Days | - | IP 67 | - | stainless steel (1.4404 / 316L) | 5 | - | Dameter Ø 5 mm | ± (0.30 K + 0.005 x|t|) | - | - | 15 | 1 x Pt 100; (to DIN EN 60751, class B; operating current max. 10 mA) | - | Cable: 3 m, silicone, shielded | -20-80 | - | 2500; (insulation between sensor housing and internal structure of the sensor) | - | - | Screened cable | Liquids and gases | - | - | - | -20-80 | - | - | Ø 5 / L = 40 | stainless steel (1.4404 / 316L) | - | ||
87.50 € | 1 | 4 Days | - | IP 67 | - | stainless steel (1.4404 / 316L) | - | - | threaded connection M5 external thread | ± (0.15 K + 0.002 x|t|) | M5 | - | - | 1 x Pt 100; (to DIN EN 60751, class A) | - | Cable: 4 m, silicone | - | - | - | screw-in sensor | - | - | - | - | - | - | -30-180|-30-180 | - | surface mount RTD for solid bodies | M5 | - | - | ||
166.39 € | 1 | 4 Days | - | IP 67 | - | stainless steel (1.4571/316Ti ) | - | - | bolt-on sensor 10 x 18 x 48 mm | ± (0.15 K + 0.002 x|t|) | - | - | - | 1 x Pt 1000; (to DIN EN 60751, class A) | - | Cable: 5 m, silicone | - | - | - | bolt-on sensor | - | - | - | - | - | - | -20-115 | - | surface mount RTD for solid bodies | 10 x 18 x 48 | - | - |