Electronic Pressure Sensor (Part Numbers)

Electronic Pressure Sensor
[Features]
・Sensors and transmitters with integrated evaluation
・Excellent overload protection and long-term stability
・Variable process connection using adapters
・Specially for the use in hygienic applications
・Measuring ranges of -1…600 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PA3020
PA3021
PA3022
PA3023
PA3024
PA3026
PA3027
PA3028
PA3029
PA3060
PA3220
PA3221
PA3222
PA3223
PA3224
PA3226
PA3227
PA3228
PA3509
PA3521
PA3522
PA3523
PA3524
PA3526
PA3528
PA3589
PA6229
PA9020
PA9021
PA9022
PA9023
PA9024
PA9026
PA9027
PA9028
PA9029
PA9060
PC1732
PC5024
PC5104
PC5115
PC5194
PC5400
PC5401
PC5402
PC9010
PC9013
PC9050
PE2091
PE2092
PE2093
PE2094
PE2096
PE2099
PE2591
PE2592
PE2593
PE2594
PE2596
PE2599
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Min. Pressure Cycles Measuring Range
(mbar)
Protection Min. Bursting Pressure
(kPa)
Fill Fluid for Pressure Transfer Temperature Monitoring Electrical Design MAWP (for Applications According to CRN)
(bar)
Measuring Range
(bar)
Materials Measuring Range
(psi)
Current Consumption
(mA)
Design Measuring Range
(kPa)
Application Conditionally Suitable For Type of Short-Circuit Protection Analogue Current Output
(mA)
Process Connection Measuring Element Operating Voltage
(V)
IO-Link Resolution Temperature
(K)
Electrical Connection Ambient Temperature
(°C)
Process Connection Sealing Overvoltage Protection Min. Bursting Pressure
(mbar)
Min. Bursting Pressure
(inH2O)
Min. Bursting Pressure
(psi)
Output Function Medium Temperature
(°C)
Total Number of Outputs Max. Load
(Ω)
Switching Frequency DC
(Hz)
Min. Load Resistance
(Ω)
Restrictor Element Integrated Output Signal Short-Circuit Protection Communication Interface Tightening Torque
(Nm)
Special Feature Application Media IO-Link Resolution Pressure
(mbar)
Surface Characteristics Ra/Rz of the Wetted Parts Overload Protection No Dead Space Min. Insulation Resistance
(MΩ)
Short-Circuit Proof IO-Link Revision Installation Display Materials (Wetted Parts) Transmission Type Diaphragm Diameter
(mm)
Min. Bursting Pressure
(bar)
Measuring Range
(inH2O)
MAWP (for Applications According to CRN)
(mbar)
Type of Pressure

313.09 €

1 4 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-400stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--YesAnalogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-250stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--YesAnalogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-100stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-25stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-10stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-2.5stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

313.09 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-1stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

342.58 €

1 4 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-0.25stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

313.09 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65------1-0stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

329.20 €

1 4 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-600stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection G 1/4 internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--YesAnalogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4404 / 316L); ceramics; FKM------

313.09 €

1 12 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-400stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--YesAnalogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 12 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-250stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 12 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-100stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 12 Days Number of analogue outputs: 1-100 million-IP 65-----0-25stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 12 Days Number of analogue outputs: 1-100 million-IP 65-----0-10stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 12 Days Number of analogue outputs: 1-100 million-IP 65-----0-2.5stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

313.09 €

1 12 Days Number of analogue outputs: 1-100 million-IP 65-----0-1stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

342.58 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-0.25stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics (99.9 % Al2O3); FKM------

316.29 €

1 12 Days Number of analogue outputs: 1-100 million-IP 65------1-1stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 external thread internal thread:M5-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; Sealing: FKM DIN 3869-14------

307.29 €

1 4 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-250stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection G 1/4 external thread (DIN EN ISO 1179-2); internal thread:M5-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; Sealing: FKM------

316.29 €

1 4 Days Number of analogue outputs: 1-100 million-IP 68; IP 69K-----0-100stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applicationsuse in gases at pressures > 25 bar only on request-4-20threaded connection G 1/4 external thread (DIN EN ISO 1179-2); internal thread:M5-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; Sealing: FKM------

307.29 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-25stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 external thread internal thread:M5-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; Sealing: FKM DIN 3869-14------

307.29 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-10stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 external thread internal thread:M5-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; Sealing: FKM DIN 3869-14------

307.29 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-2.5stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 external thread internal thread:M5-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; Sealing: FKM DIN 3869-14------

345.68 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65-----0-0.25stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 external thread internal thread:M5-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; Sealing: FKM DIN 3869-14------

345.68 €

1 4 Days Number of analogue outputs: 1-100 million-IP 68; (7 days / 1 m water depth / 0.1 bar)-----0-0.1stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--4-20threaded connection G 1/4 external thread (DIN EN ISO 1179-2); internal thread:M5-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; Sealing: FKM------

313.09 €

1 4 Days Number of analogue outputs: 1-100 million-IP 65------1-0stainless steel (1.4404 / 316L); FKM; PA; EPDM/X----For industrial applications--20-4threaded connection 1/4"NPT internal thread-9.6-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1720; (Ub = 24 V; (Ub - 9.6 V) / 20 mA)--No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

313.09 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 68; IP 69K-----0-400stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applicationsuse in gases at pressures > 25 bar only on request--threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000YesAnalogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 68; IP 69K-----0-250stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applicationsuse in gases at pressures > 25 bar only on request--threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 68; IP 69K-----0-100stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applicationsuse in gases at pressures > 25 bar only on request--threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 65-----0-25stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applications---threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 65-----0-10stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applications---threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

304.32 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 65-----0-2.5stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applications---threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

313.09 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 65-----0-1stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applications---threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

342.58 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 65-----0-0.25stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applications---threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

313.09 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 65------1-0stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applications---threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000No (can be retrofitted)Analogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4305 / 303); ceramics; FKM------

329.20 €

1 4 Days Number of analogue outputs: 10-10100 million-IP 68; IP 69K-----0-600stainless steel (1.4404 / 316L); FKM; PA; EPDM/X-< 18--For industrial applicationsuse in gases at pressures > 25 bar only on request--threaded connection G 1/4 internal thread-16-32 DC-Connector: 1 x M12; Contacts: gold-plated-25-80-------25-90; (on request: -40-90 °C)1--2000YesAnalogue signal---Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)----stainless steel (1.4404 / 316L); ceramics; FKM------

152.34 €

1 12 Days Number of analogue outputs: 10.5-4.560 million; (at 1.2 times nominal pressure)-IP 67; IP 69K------1.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); PPS0-3000< 12--For mobile applications---threaded connection 7/16"- 20 UNF (SAE) external thread-8-32 DC-Connector: 1 x DEUTSCH connector (DT04-3P); Maximum cable length: 30 m-40-100FKM---14500--40-1251--2000YesAnalogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)-Liquids and gases--Yes-100; (500 V DC)Yes---1.4542 (17-4 PH / 630)------

140.01 €

1 3 Days Number of analogue outputs: 1-60 million; (at 1.2 times nominal pressure)-IP 67; IP 69K-----0-101.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); PEI----For industrial applications--4-20threaded connection G 1/4 external threadmetallic thin film cell8.5-36 DC-Connector: 1 x M12-25-65FKM (to DIN 3869)------25-651755; (Ub = 24 V; (Ub - 8.5 V) / 20.5 mA)--No (can be retrofitted)Analogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)-Liquids and gases--Yes-100; (500 V DC)Yes---1.4542 (17-4 PH / 630)------

140.01 €

1 3 Days Number of analogue outputs: 1-60 million; (at 1.2 times nominal pressure)-IP 67; IP 69K-----0-101.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); PEI----For mobile applications--4-20threaded connection G 1/4 external thread DIN EN ISO 1179-2-8-32 DC-Connector: 1 x M12-25-70HNBR (to DIN 3869)------25-701755; (Ub = 24 V; (Ub - 8.5 V) / 20.5 mA)--YesAnalogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)-Liquids and gases--Yes-100; (500 V DC)Yes---1.4542 (17-4 PH / 630)--300---

140.01 €

1 3 Days Number of analogue outputs: 1-60 million; (at 1.2 times nominal pressure)-IP 67; IP 69K-----0-61.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); PEI----For industrial applications--4-20threaded connection G 1/4 external thread DIN EN ISO 1179-2-8.5-36 DC-Connector: 1 x M12-25-70FKM (to DIN 3869)------25-701755; (Ub = 24 V; (Ub - 8.5 V) / 20.5 mA)--No (can be retrofitted)Analogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)-Liquids and gases--Yes-100; (500 V DC)Yes---1.4542 (17-4 PH / 630)--200---

130.54 €

1 5 Days Number of analogue outputs: 1-60 million; (at 1.2 times nominal pressure)-IP 67; IP 69K------1-101.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); PEI----For industrial applications--4-20threaded connection G 1/4 external thread DIN EN ISO 1179-2-8.5-36 DC-Connector: 1 x M12-25-70FKM (to DIN 3869)------25-701755; (Ub = 24 V; (Ub - 8.5 V) / 20.5 mA)--No (can be retrofitted)Analogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)-Liquids and gases--Yes-100; (500 V DC)Yes---1.4542 (17-4 PH / 630)--300---

156.72 €

1 12 Days Number of analogue outputs: 1-60 million; (at 1.2 times nominal pressure)-IP 67; IP 69K-----0-4001.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); PA----For industrial applications--4-20threaded connection G 1/4 external thread (DIN EN ISO 1179-2)-16-36 DC-Connector: 1 x M12-40-90FKM (to DIN 3869)------40-901720; (Ub = 24 V; (Ub - 8.5 V) / 21.5 mA)--YesAnalogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)-Liquids and gases--Yes-100; (500 V DC)Yes---1.4542 (17-4 PH / 630)--1700---

156.85 €

1 12 Days Number of analogue outputs: 1-60 million; (at 1.2 times nominal pressure)-IP 67; IP 69K-----0-2501.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); PA----For industrial applications--4-20threaded connection G 1/4 external thread (DIN EN ISO 1179-2)-16-36 DC-Connector: 1 x M12-40-90FKM (to DIN 3869)------40-901720; (Ub = 24 V; (Ub - 8.5 V) / 21.5 mA)--YesAnalogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)-Liquids and gases--Yes-100; (500 V DC)Yes---1.4542 (17-4 PH / 630)--1200---

156.85 €

1 12 Days Number of analogue outputs: 1-60 million; (at 1.2 times nominal pressure)-IP 67; IP 69K-----0-1001.4542 (17-4 PH / 630); stainless steel (1.4404 / 316L); PA----For industrial applications--4-20threaded connection G 1/4 external thread (DIN EN ISO 1179-2)-16-36 DC-Connector: 1 x M12-40-90FKM (to DIN 3869)------40-901720; (Ub = 24 V; (Ub - 8.5 V) / 21.5 mA)--YesAnalogue signal--25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)-Liquids and gases--Yes-100; (500 V DC)Yes---1.4542 (17-4 PH / 630)--1000---

177.33 €

1 12 Days Number of analogue outputs: 10-550 million-IP 67; IP 69K------stainless steel (1.4404 / 316L); PA PACM 12 (TROGAMID)0-5000< 6--For mobile applications---threaded connection 7/16"- 20 UNF (SAE) external thread-8-36 DC-Connector: 1 x M12-40-90----23200--40-901--2000YesAnalogue signal----Liquids and gases----100; (80 V DC)----stainless steel (1.4404 / 316L); FPM Viton-----relative pressure

172.00 €

1 12 Days Number of analogue outputs: 10-1050 million-IP 67; IP 69K------stainless steel (1.4404 / 316L); PA0-750< 6--For industrial applications---threaded connection 7/16"- 20 UNF internal thread-16-36 DC-Connector: 1 x M12-25-90----8702--25-901--2000-Analogue signal----Liquids and gases----100; (500 V DC)----stainless steel (1.4404 / 316L)-----relative pressure

180.06 €

1 12 Days Number of analogue outputs: 10.5-4.550 million-IP 67; IP 69K-----0-400stainless steel (1.4404 / 316L); PA-< 6--For mobile applications---threaded connection G 1/4 external thread-5 DC; (ratiometric)-Connector: 1 x M12-25-90-------25-90; (on request: -40-100 °C)1--5000YesAnalogue signal----Liquids and gases----100; (80 V DC)----stainless steel (1.4404 / 316L); FKM--1600--relative pressure

507.37 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN-0-250stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 internal threadceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80-----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (ceramics); EPDMCOM2 (38.4 kBaud)-----

507.37 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN-0-100stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 internal threadceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80-----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

507.37 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN---1-25stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 internal threadceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80-----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

507.37 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN--1-10stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 internal threadceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80-----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

507.37 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN--0.125-2.5stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 internal threadceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80-----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, kPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

522.89 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN--1-1stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 internal threadceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80-----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 5 x LED, green (mbar, psi, kPa, inH2O, inHg)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (ceramics); EPDMCOM2 (38.4 kBaud)-----

512.71 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN-0-250stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC; EPDM-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 external thread internal thread:M5; DIN EN ISO 1179-2ceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80EPDM----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); EPDMCOM2 (38.4 kBaud)-----

512.71 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN-0-100stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC; EPDM-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 external thread internal thread:M5; DIN EN ISO 1179-2ceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80EPDM----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

512.71 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN---1-25stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC; EPDM-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 external thread internal thread:M5; DIN EN ISO 1179-2ceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80EPDM----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

512.71 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN--1-10stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC; EPDM-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 external thread internal thread:M5; DIN EN ISO 1179-2ceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80EPDM----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, MPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

512.71 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN--0.125-2.5stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC; EPDM-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 external thread internal thread:M5; DIN EN ISO 1179-2ceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80EPDM----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 3 x LED, green (bar, psi, kPa)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

527.86 €

1 4 Days Number of digital outputs: 2; Number of analogue outputs: 10-10; (scalable 1:5)100 million-IP 65; IP 67---PNP/NPN--1-1stainless steel (1.4404 / 316L); PBT+PC-GF30; PBT-GF20; PC; EPDM-< 35--For industrial applications-pulsed4-20; (scalable 1:5)threaded connection G 1/4 external thread internal thread:M5; DIN EN ISO 1179-2ceramic-capacitive pressure measuring cell18-30 DC; (according to EN 50178 SELV/PELV)-Connector: 1 x M12; Contacts: gold-plated-25-80EPDM----normally open / normally closed; (parameterisable)-25-802500< 5002000No (can be retrofitted)Switching signal; analogue signal; IO-Link; (configurable)YesIO-Link25-35; (recommended tightening torque; depends on lubrication. seal and pressure rating)Gold-plated contactsLiquids and gases--Yes-100; (500 V DC)-1.1-Display unit: 5 x LED, green (mbar, psi, kPa, inH2O, inHg)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Al2O3 (99.9%; ceramics); EPDMCOM2 (38.4 kBaud)-----

Loading...

Basic information

Protection Class III Reverse Polarity Protection Yes

Tech Support