Industrial Gas Counter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SD5600
SD5800
SD6600
SD6601
SD6800
SD8600
SD8601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Process Connection Ambient Temperature
(°C)
Medium Temperature
(°C)
Repeatability Measuring Range Application Media Ambient Temperature
(°F)
Materials (Wetted Parts) Min. Bursting Pressure
(bar)

1,125.42 €

1 4 Days 16threaded connection G 1/4 DN80-60-10-60± (0.4 % MW + 0.1 % MEW)0.8-250 l/min
0.3-82.9 m/s
0.05-15 m³/h
Argon (Ar); carbon dioxide (CO2); nitrogen (N2); compressed air-EN AW-6082 (aluminium); stainless steel (1.4305 / 303); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate64

1,125.28 €

1 4 Days 16threaded connection G 1/4 DN80-60-10-600.8 % MW + 0.2 % MEW0.8-83.4 l/min
0.3-27.6 m/s
0.05-5 m³/h
helium-EN AW-6082 (aluminium); stainless steel (1.4305 / 303); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate64

1,125.42 €

1 4 Days 16threaded connection R 1/2 DN150-60-10-60± (0.4 % MW + 0.1 % MEW)4-1250 l/min
0.3-99.8 m/s
0.25-75 m³/h
Argon (Ar); carbon dioxide (CO2); nitrogen (N2); compressed air-stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate64

1,125.42 €

1 4 Days -threaded connection 1/2"NPT DN15--± (0.4 % MW + 0.1 % MEW)8-2648 scfh
0.15-44.15 scfm
Argon (Ar); carbon dioxide (CO2); nitrogen (N2); compressed air32-140stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate-

1,125.28 €

1 4 Days 16threaded connection R 1/2 DN150-60-10-600.8 % MW + 0.2 % MEW1.5-166.5 l/min
0.1-13.3 m/s
0.1-10 m³/h
helium-stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate64

1,185.51 €

1 4 Days 16threaded connection R 1 DN250-60-10-60± (0.4 % MW + 0.1 % MEW)14-3750 l/min
0.4-103.7 m/s
0.8-225 m³/h
Argon (Ar); carbon dioxide (CO2); nitrogen (N2); compressed air-stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate64

1,185.51 €

1 4 Days -threaded connection 1"NPT DN25--± (0.4 % MW + 0.1 % MEW)25-7945 scfh
0.4-132.4 scfm
Argon (Ar); carbon dioxide (CO2); nitrogen (N2); compressed air32-140stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate-

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital outputs: 2; Number of analogue outputs: 1 Protection IP 65; IP 67 Electrical Design PNP/NPN
Materials PBT+PC-GF30; PPS GF40; stainless steel (1.4301 / 304); stainless steel (1.4305 / 303); steel (1.5523) galvanised; 2.0401 (brass / CW614N); FKM Current Consumption(mA) < 80 Application For industrial applications
Accuracy(K) ± 0.5; (medium flow in the limit area of the flow measurement range) Operating Voltage(V) 18-30 DC; (according to EN 50178 SELV/PELV) Electrical Connection Connector: 1 x M12
Output Function normally open / normally closed; (parameterisable) Output Signal Switching signal; analogue signal; pulse signal; IO-Link; (configurable) Max. Relative Air Humidity(%) 90
Communication Interface IO-Link Inputs counter reset IO-Link Revision 1.1
Display Colour display 1.44", 128 x 128 pixels2 x LED, yellow Transmission Type COM2 (38.4 kBaud)

Tech Support