Flow Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SA2000
SA2004
SA4100
SA4104
SA4110
SA4114
SA4120
SA4300
SA4304
SA4310
SA4314
SA4320
SA5000
SA5004
SA5010
SA5014
SA5020
SA5040
SA6010
SA6014
SB0506
SBG332
SBG333
SBG334
SBG346
SBG357
SBN333
SBN346
SBU323
SBU324
SBY321
SBY323
SBY332
SBY333
SBY334
SBY346
SBY357
SF0516
SF0537
SF111A
SF120A
SF121A
SF211A
SF220A
SF221A
SF2405
SF2410
SF311A
SF320A
SF321A
SF323A
SF3405
SF3410
SF5200
SF5201
SF5300
SF5350
SF5700
SF5701
SF5702
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Number of Inputs and Outputs Mounting Orientation Protection Power-On Delay Time
(s)
Electrical Design MAWP (for Applications According to CRN)
(bar)
Materials Current Consumption
(mA)
Protection Class Application Type of Short-Circuit Protection Process Connection Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Reverse Polarity Protection Output Function Medium Temperature
(°C)
Output Signal Housing Switching Cycles (Mechanical) Communication Interface Special Feature Application Media Probe Length
(mm)
Installation Length EL
(mm)
Pressure Rating
(MPa)
Ambient Temperature
(°F)
Connection to Control Monitor IO-Link Revision Installation Dimensions
(mm)
Display Materials (Wetted Parts) Transmission Type Accessories (Included)

418.64 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection G 1/218-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils19.2----1.1--Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Gasket: FKMCOM2 (38.4 kBaud)-

430.72 €

1 4 Days -Number of analogue outputs: 2-IP 65; IP 6710--stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection G 1/218-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yes--Analogue signal---Gold-plated contactswater; glycol solutions; air; oils19.2-------Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Gasket: FKM--

423.86 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils100----1.1--Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)COM2 (38.4 kBaud)-

431.91 €

1 4 Days -Number of analogue outputs: 2-IP 65; IP 6710--stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yes--Analogue signal---Gold-plated contactswater; glycol solutions; air; oils100-------Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)--

423.86 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DCConnector: 1 x M12; Contacts: gold-plated-Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils100---40-176-1.1--Display unit: 6 x LED, green (%, fps, gpm, cfm, °F, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)COM2 (38.4 kBaud)-

440.09 €

1 4 Days -Number of analogue outputs: 2-IP 65; IP 6710--stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DCConnector: 1 x M12; Contacts: gold-plated-Yes--Analogue signal---Gold-plated contactswater; glycol solutions; air; oils100---40-176----Display unit: 6 x LED, green (%, fps, gpm, cfm, °F, 10³)
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)--

440.80 €

1 4 Days 50Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN50stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DC; (according to EN 50178 SELV/PELV)Connector: 1 x M12; Contacts: gold-plated-40-80Yesnormally open / normally closed; (parameterisable)-20-100Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactsAir100-5--1.1Adjustable to inside pipe diameters; ( 15-400 mm)-Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)COM2 (38.4 kBaud)-

438.66 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils200----1.1--Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)COM2 (38.4 kBaud)-

447.08 €

1 4 Days -Number of analogue outputs: 2-IP 65; IP 6710--stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yes--Analogue signal---Gold-plated contactswater; glycol solutions; air; oils200-------Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)--

438.66 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DCConnector: 1 x M12; Contacts: gold-plated-Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils200---40-176-1.1--Display unit: 6 x LED, green (%, fps, gpm, cfm, °F, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)COM2 (38.4 kBaud)-

455.60 €

1 4 Days -Number of analogue outputs: 2-IP 65; IP 6710--stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DCConnector: 1 x M12; Contacts: gold-plated-Yes--Analogue signal---Gold-plated contactswater; glycol solutions; air; oils200---40-176----Display unit: 6 x LED, green (%, fps, gpm, cfm, °F, 10³)
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)--

455.25 €

1 4 Days 50Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN50stainless steel (1.4404 / 316L); PBT-GF20; PBT-GF30< 100III-pulsedDameter Ø 8 mm18-30 DC; (according to EN 50178 SELV/PELV)Connector: 1 x M12; Contacts: gold-plated-40-80Yesnormally open / normally closed; (parameterisable)-20-100Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactsAir200-5--1.1Adjustable to inside pipe diameters; ( 15-400 mm)-Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)COM2 (38.4 kBaud)-

408.81 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection M18 x 1.5 internal thread18-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils45----1.1--Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Gasket: FKMCOM2 (38.4 kBaud)-

416.98 €

1 4 Days -Number of analogue outputs: 2-IP 65; IP 6710--stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection M18 x 1.5 internal thread18-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yes--Analogue signal---Gold-plated contactswater; glycol solutions; air; oils45-------Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Gasket: FKM--

408.81 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection M18 x 1.5 internal thread18-30 DCConnector: 1 x M12; Contacts: gold-plated-Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils45---40-176-1.1--Display unit: 6 x LED, green (%, fps, gpm, cfm, °F, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Gasket: FKMCOM2 (38.4 kBaud)-

424.69 €

1 4 Days -Number of analogue outputs: 2-IP 65; IP 6710--stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection M18 x 1.5 internal thread18-30 DCConnector: 1 x M12; Contacts: gold-plated-Yes--Analogue signal---Gold-plated contactswater; glycol solutions; air; oils45---40-176----Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Gasket: FKM--

425.99 €

1 4 Days 100Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN100stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection M18 x 1.5 internal thread18-30 DC; (according to EN 50178 SELV/PELV)Connector: 1 x M12; Contacts: gold-plated-40-80Yesnormally open / normally closed; (parameterisable)-20-90Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactsAir45-10--1.1Adjustable to inside pipe diameters; ( 15-400 mm)-Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Gasket: FKMCOM2 (38.4 kBaud)-

447.08 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection M18 x 1.5 internal thread18-30 DCConnector: 1 x M12; Contacts: gold-plated-40-80Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils45----1.1--Display unit: 6 x LED, green (%, m/s, l/min, m³/h, °C, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L); Gasket: EPDMCOM2 (38.4 kBaud)-

418.64 €

1 4 Days -Number of digital outputs: 2; Number of analogue outputs: 1-IP 65; IP 6710PNP/NPN-stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection 1/2"NPT18-30 DCConnector: 1 x M12; Contacts: gold-plated-Yesnormally open / normally closed; (parameterisable)-Switching signal; analogue signal; frequency signal; IO-Link; (configurable)--IO-LinkGold-plated contactswater; glycol solutions; air; oils26.6---40-176-1.1--Display unit: 6 x LED, green (%, fps, gpm, cfm, °F, 10³)
switching status: 2 x LED, yellow
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)COM2 (38.4 kBaud)-

434.52 €

1 4 Days -Number of analogue outputs: 2-IP 65; IP 6710--stainless steel (1.4404 / 316L); stainless steel (1.4310 / 301); PBT-GF20; PBT-GF30< 100III-pulsedthreaded connection 1/2"NPT18-30 DCConnector: 1 x M12; Contacts: gold-plated-Yes--Analogue signal---Gold-plated contactswater; glycol solutions; air; oils26.6---40-176----Display unit: 6 x LED, green (%, fps, gpm, cfm, °F, 10³)
measured values: alphanumeric display, red/green 4-digit
stainless steel (1.4404 / 316L)--

331.81 €

1 12 Days 20Number of digital outputs: 1uprightIP 65; IP 67-PNP-PP; PA; PE< 15IIIlaser cooling-G 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-60Switching signal-10 million--water--2-----Switching status: 4 x LED, yellowstainless steel (1.4401 / 316); stainless steel (1.4301 / 304); PP; PE; PPS; O-ring: FKM--

314.63 €

1 4 Days 40Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PPS; aluminium anodised; PA< 15III--threaded connection G 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--4-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

314.63 €

1 4 Days 40Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PPS; aluminium anodised; PA< 15III--threaded connection G 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--4-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

314.63 €

1 4 Days 40Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PPS; aluminium anodised; PA< 15III--threaded connection G 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--4-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

400.17 €

1 4 Days 25Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PPS; aluminium anodised; PA< 15III--threaded connection G 3/410-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--2.5-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

505.47 €

1 4 Days 25Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PPS; aluminium anodised; PA< 15III--threaded connection G 1 1/410-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--2.5-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

299.47 €

1 4 Days 40Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PPS; aluminium anodised; PA< 15III--3/4"NPT10-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--4-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

334.18 €

1 4 Days 25Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PPS; aluminium anodised; PA< 15III--1"NPT10-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--2.5-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

729.49 €

1 4 Days 200Number of digital outputs: 1-IP 65; IP 67-PNP-Aluminium anodised; PA< 15IIImachine tools; Internal cooling of drill-G 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-60Switching signal-10 million-----20-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); aluminium anodised; PBT; PU; O-ring: FKM-Sealing plugs

729.49 €

1 4 Days 200Number of digital outputs: 1-IP 65; IP 67-PNP-Aluminium anodised; PA< 15IIImachine tools; Internal cooling of drill-G 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-60Switching signal-10 million-----20-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); aluminium anodised; PBT; PU; O-ring: FKM-Sealing plugs

278.03 €

1 4 Days 80Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; aluminium anodised; PA< 15III--Rp 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--8-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4401 / 316); PBT; brass chemically nickel-plated; PPS; O-ring: FKM Polyolefin-Allen key

299.47 €

1 4 Days 25Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PP; aluminium anodised; PA< 15III--Rp 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--2.5-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; O-ring: FKM-Allen key

299.47 €

1 4 Days 40Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PP; aluminium anodised; PA< 15III--Rp 3/410-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--4-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

299.47 €

1 4 Days 40Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PP; aluminium anodised; PA< 15III--Rp 3/410-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--4-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

299.47 €

1 4 Days 40Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PP; aluminium anodised; PA< 15III--Rp 3/410-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--4-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

334.18 €

1 4 Days 25Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PP; aluminium anodised; PA< 15III--Rp 110-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--2.5-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

450.64 €

1 4 Days 25Number of digital outputs: 1-IP 65; IP 67-PNP-Brass chemically nickel-plated; PP; aluminium anodised; PA< 15III--Rp 1 1/210-30 DC; (to SELV/PELV)Connector: 1 x M120-60Yesnormally open0-85Switching signal-10 million--Liquids; water; glycol solutions; oils; coolants--2.5-----Switching status: 4 x LED, yellowstainless steel (1.4310 / 301); stainless steel (1.4301 / 304); PBT; brass chemically nickel-plated; PP; PPS; Polyolefin; O-ring: FKM-Allen key

451.94 €

1 12 Days 30--IP 67---stainless steel (1.4571/316Ti )--High-temperature range; hygienic applications-Clamp DN25-DN40 (1-1.5") DIN 32676 (ISO 2852)-Cable: 6 m, silicone; Maximum cable length: 100 m; 5 x 0.34 mm²---0-120|0-100------42---VS3000----stainless steel (1.4571/316Ti )--

227.09 €

1 12 Days 30--IP 67---stainless steel (1.4404 / 316L)--High-temperature range-M18 x 1.5 internal thread-Connector: 1 x M12; Maximum cable length: 100 m----25-80-For adapter---Liquids and gases45---VS3000----stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A--

676.89 €

1 4 Days 300--IP 67---stainless steel (1.4404 / 316L)----M12 x 1-Cable: 6 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm²-20-60---20-60-threaded type---Liquids and gases1227--VS2000 Exi (PTB 01 ATEX 2075)--M12 x 1-stainless steel (1.4404 / 316L)--

308.23 €

1 4 Days 30--IP 67---stainless steel (1.4404 / 316L)----M12 x 1-Connector: 1 x M12; Maximum cable length: 100 m-20-70---20-70-threaded type---Liquids and gases1227--VS2000 Exi (PTB 01 ATEX 2075)--M12 x 1-stainless steel (1.4404 / 316L)--

303.97 €

1 4 Days 30--IP 67---stainless steel (1.4404 / 316L)----M12 x 1-Cable: 6 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm²-20-70---20-70-threaded type---Liquids and gases1227--VS2000 Exi (PTB 01 ATEX 2075)--M12 x 1-stainless steel (1.4404 / 316L)--

676.89 €

1 4 Days 300--IP 67---stainless steel (1.4404 / 316L)----G 1/4 external thread-Cable: 6 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm²-20-60---20-60-threaded type---Liquids and gases1227--VS2000 Exi (PTB 01 ATEX 2075)----stainless steel (1.4404 / 316L)--

296.87 €

1 4 Days 30--IP 67---stainless steel (1.4404 / 316L)----G 1/4 external thread-Connector: 1 x M12; Maximum cable length: 100 m-20-70---20-70-threaded type---Liquids and gases1227--VS2000 Exi (PTB 01 ATEX 2075)----stainless steel (1.4404 / 316L)--

303.97 €

1 4 Days 30--IP 67---stainless steel (1.4404 / 316L)----G 1/4 external thread-Cable: 6 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm²-20-70---20-70-threaded type---Liquids and gases1227--VS2000 Exi (PTB 01 ATEX 2075)----stainless steel (1.4404 / 316L)--

289.53 €

1 4 Days 30--IP 67---ceramics (99.7 % Al2O3)----G 1/4 external thread-Connector: 1 x M12; Maximum cable length: 100 m---5-70-threaded type---Liquids; aggressive media1227--VS3000----ceramics (99.7 % Al2O3)-Sealing: 1, PTFE

297.34 €

1 4 Days 30--IP 67---ceramics (99.7 % Al2O3)----G 1/4-Cable: 6 m, PUR; Maximum cable length: 100 m; 5 x 0.34 mm², PVC---5-70-threaded type---Liquids; aggressive media1227--VS3000----ceramics (99.7 % Al2O3)-Sealing: 1, PTFE

676.89 €

1 4 Days 300--IP 67---stainless steel (1.4404 / 316L)----G 1/2 external thread-Cable: 6 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm²-20-60---20-60-threaded type---Liquids and gases1245--VS2000 Exi (PTB 01 ATEX 2075)----stainless steel (1.4404 / 316L)--

350.64 €

1 4 Days 30--IP 67---stainless steel (1.4404 / 316L)----G 1/2 external thread-Connector: 1 x M12; Maximum cable length: 100 m-20-70---20-70-threaded type---Liquids and gases1245--VS2000 Exi (PTB 01 ATEX 2075)----stainless steel (1.4404 / 316L)--

331.93 €

1 4 Days 30--IP 67---stainless steel (1.4404 / 316L)----G 1/2 external thread-Cable: 6 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm²-20-70---20-70-threaded type---Liquids and gases1245--VS2000 Exi (PTB 01 ATEX 2075)----stainless steel (1.4404 / 316L)--

391.28 €

1 4 Days 30--IP 67---ceramics (99.7 % Al2O3)----G 1/2 external thread-Cable: 6 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm²-20-70--5-70-threaded type---Liquids; aggressive media3045--VS2000 Exi (PTB 01 ATEX 2075)----ceramics (99.7 % Al2O3)--

350.77 €

1 4 Days 30--IP 67---ceramics (99.7 % Al2O3)----G 1/2 external thread-Connector: 1 x M12; Maximum cable length: 100 m---5-70-threaded type---Liquids; aggressive media3045--VS3000----ceramics (99.7 % Al2O3)-Sealing: 1, PTFE

353.14 €

1 4 Days 30--IP 67---ceramics (99.7 % Al2O3)----G 1/2 external thread-Cable: 6 m, PUR; Maximum cable length: 100 m; 5 x 0.34 mm², PVC---5-70-threaded type---Liquids; aggressive media3045--VS3000----ceramics (99.7 % Al2O3)-Sealing: 1, PTFE

227.09 €

1 4 Days 300--IP 67---stainless steel (1.4404 / 316L)--High-temperature range-M18 x 1.5 internal thread-Connector: 1 x M12; Maximum cable length: 100 m----25-80-For adapter---Liquids and gases45---VS3000--M18 x 1.5-stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A--

227.09 €

1 4 Days 30--IP 67---stainless steel (1.4404 / 316L)--High-temperature range-M18 x 1.5 internal thread-Connector: 1 x M12; Maximum cable length: 100 m----25-80-For adapter---Liquids and gases55---VS3000--M18 x 1.5-stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A--

314.63 €

1 4 Days 300--IP 67---Lock nut: stainless steel; Cable gland: FKM; nut for cable gland: brass nickel-plated; Sleeve: brass nickel-plated--High-temperature range-M18 x 1.5 internal thread-Cable: 6 m, silicone; Maximum cable length: 100 m; 5 x 0.34 mm²---0-120|0-100-For adapter---Liquids and gases45---VS3000--M18 x 1.5-stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A--

237.40 €

1 4 Days 300--IP 67---stainless steel (1.4404 / 316L)--High-temperature range-M18 x 1.5 internal thread-Cable: 6 m, PUR; Maximum cable length: 100 m; 5 x 0.34 mm²----25-80-For adapter---Liquids and gases45---VS3000--M18 x 1.5-stainless steel (1.4404 / 316L); O-ring: FKM 80 Shore A--

485.47 €

1 4 Days 100--IP 67---stainless steel (1.4404 / 316L); EPDM----M18 x 1.5 internal thread-Connector: 1 x M12; Maximum cable length: 100 m----25-80-For adapter---Liquids; Gases; aggressive media45---VS3000--M18 x 1.5-titanium (3.7035); O-ring: FKM 80 Shore A--

509.74 €

1 12 Days 100--IP 67---titanium (3.7035); EPDM; ULTEM----M18 x 1.5 internal thread-Connector: 1 x M12; Maximum cable length: 100 m----25-80-For adapter---Liquids; Gases; aggressive media63---VS3000--M18 x 1.5-titanium (3.7035); O-ring: FKM 80 Shore A--

577.74 €

1 12 Days 100--IP 67---titanium (3.7035); EPDM; ULTEM----M18 x 1.5 internal thread-Connector: 1 x M12; Maximum cable length: 100 m----25-80-For adapter---Liquids; Gases; aggressive media93---VS3000--M18 x 1.5-titanium (3.7035); O-ring: FKM 80 Shore A--

Loading...

Tech Support