Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
O6P306 |
O6P307 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Time Function (s) | Max. Voltage Drop Switching Output AC (V) | Housing | Laser Protection Class | Protection | Min. Load Current (mA) | Electrical Design | Materials | Wave Length (nm) | Current Consumption (mA) | Protection Class | Application | Light Spot Dimensions Refer to | Range Referred to Prismatic Reflector (m) | Electrical Connection - Plug | Type of Short-Circuit Protection | Thread Designation | Storage Temperature (°C) | Operating Voltage (V) | Range (m) | Electrical Connection | Frequency AC (Hz) | Range Adjustable | Ambient Temperature (°C) | Reverse Polarity Protection | Typ. Lifetime (h) | Max. Current Load for Function Check Output (mA) | Operating Elements | Switching Amplifiers | Max. Light Spot Diameter (mm) | Connection to Switching Amplifiers | Permanent Current Rating of Switching Output AC (mA) | Output Function | Max. Current Load in Dual Output mode (mA) | Switching Frequency DC (Hz) | Reference Temperature for Service Life (°C) | Short-Circuit Protection | Type of Light | Max. Relative Air Humidity (%) | Max. Voltage Drop Switching Output DC (V) | Switching Frequency AC (Hz) | Max. Voltage Drop of Function Check Output (V) | Communication Interface | Lens Material | Special Feature | Max. Leakage Current (mA) | Diameter of the Smallest Detectable Object (mm) | Polarisation Filter Available | Function Check Output | Permanent Current Rating of Switching Output DC (mA) | Max. Power-On Delay Time (ms) | Overload Protection | Range (mm) | Short-Time Current Rating of Switching Output (mA) | Contact Rating | Max. Power Consumption (VA) | Short-Circuit Proof | Rated Insulation Voltage (V) | IO-Link Revision | Dimensions (mm) | Required Master Port Type | Display | Transmission Type | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.31 € | 1 | 4 Days | - | - | rectangular | - | IP 65; IP 67; IP 68; IP 69K | - | NPN | Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM | 633 | 12; ((24 V)) | III | - | at maximum range | 0.05-5; (Prismatic reflector Ø 80 E20005) | - | pulsed | - | - | 10-30 DC | - | Connector: 1 x M8 | - | Yes | -25-80 | Yes | - | - | - | - | 150 | - | - | light-on/dark-on mode; (selectable) | - | 1000 | - | Yes | Red light | - | 2.5 | - | - | - | PMMA | polarisation filter | - | - | Yes | - | 100 | - | - | - | - | - | - | - | - | - | 41.3 x 13 x 21 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | - | - | ||
148.31 € | 1 | 4 Days | - | - | rectangular | - | IP 65; IP 67; IP 68; IP 69K | - | NPN | Housing: stainless steel (1.4404 / 316L); plastics: PPSU; Sealing: EPDM | 633 | 12; ((24 V)) | III | - | at maximum range | 0.05-5; (Prismatic reflector Ø 80 E20005) | - | pulsed | - | - | 10-30 DC | - | Connector: 1 x M8 | - | Yes | -25-80 | Yes | - | - | - | - | 150 | - | - | light-on/dark-on mode; (selectable) | - | 1000 | - | Yes | Red light | - | 2.5 | - | - | - | PMMA | polarisation filter | - | - | Yes | - | 100 | - | - | - | - | - | - | - | - | - | 41.3 x 13 x 21 | - | Switching status: 1 x LED, yellow operation: 1 x LED, green | - | - |
Loading...
Function Principle | Retro-reflective sensor |
---|
Configure
Basic Attributes
Time Function(s)
Max. Voltage Drop Switching Output AC(V)
Laser Protection Class
Min. Load Current(mA)
Application
Electrical Connection - Plug
Thread Designation
Storage Temperature(°C)
Range(m)
Frequency AC(Hz)
Typ. Lifetime(h)
Max. Current Load for Function Check Output(mA)
Operating Elements
Switching Amplifiers
Connection to Switching Amplifiers
Permanent Current Rating of Switching Output AC(mA)
Max. Current Load in Dual Output mode(mA)
Reference Temperature for Service Life(°C)
Max. Relative Air Humidity(%)
Switching Frequency AC(Hz)
Max. Voltage Drop of Function Check Output(V)
Communication Interface
Max. Leakage Current(mA)
Diameter of the Smallest Detectable Object(mm)
Function Check Output
Max. Power-On Delay Time(ms)
Overload Protection
Range(mm)
Short-Time Current Rating of Switching Output(mA)
Contact Rating
Max. Power Consumption(VA)
Short-Circuit Proof
Rated Insulation Voltage(V)
IO-Link Revision
Required Master Port Type
Transmission Type
Accessories (Included)
Housing
Protection
Electrical Design
Materials
Wave Length(nm)
Current Consumption(mA)
Protection Class
Light Spot Dimensions Refer to
Range Referred to Prismatic Reflector(m)
Type of Short-Circuit Protection
Operating Voltage(V)
Electrical Connection
Range Adjustable
Ambient Temperature(°C)
Reverse Polarity Protection
Max. Light Spot Diameter(mm)
Output Function
Switching Frequency DC(Hz)
Short-Circuit Protection
Type of Light
Max. Voltage Drop Switching Output DC(V)
Lens Material
Special Feature
Polarisation Filter Available
Permanent Current Rating of Switching Output DC(mA)
Dimensions(mm)
Display
Filter by standard shipping days
Optional Attributes