Knurled screws low head steel and stainless steel DIN 653 (K1163) (Part Numbers - CAD Download)

Knurled screws low head steel and stainless steel DIN 653 (K1163)
[Specifications]
・Material: Steel, Stainless Steel
・Surface finish body: Bright
・D1=Outside diameter(mm): 12-36
・D=thread (M): 3-10

[Features]
・Suitable for manual positioning and clamping
・Application fields: machine, plant and fixture construction, toolmaking
・Advantage: knurled nut is tightened and loosened with tools
・Material: steel or stainless steel(A1)
・Different thread sizes
・DIN 653

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1163.03X10
K1163.03X12
K1163.03X16
K1163.04X8
K1163.04X10
K1163.04X12
K1163.04X16
K1163.04X20
K1163.05X10
K1163.05X12
K1163.05X16
K1163.05X20
K1163.05X25
K1163.05X30
K1163.06X12
K1163.06X16
K1163.06X20
K1163.06X25
K1163.06X30
K1163.06X35
K1163.06X40
K1163.08X16
K1163.08X20
K1163.08X25
K1163.08X30
K1163.08X35
K1163.08X40
K1163.032X10
K1163.032X12
K1163.032X16
K1163.042X8
K1163.042X10
K1163.042X12
K1163.042X16
K1163.042X20
K1163.052X10
K1163.052X12
K1163.052X16
K1163.052X20
K1163.052X25
K1163.052X30
K1163.062X12
K1163.062X16
K1163.062X20
K1163.062X25
K1163.062X30
K1163.062X35
K1163.062X40
K1163.082X16
K1163.082X20
K1163.082X25
K1163.082X30
K1163.10X20
K1163.10X25
K1163.10X30
K1163.10X35
K1163.10X40
K1163.102X20
K1163.102X25
K1163.102X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
Material D1=Outside diameter
(mm)
K
(mm)
H=Height
(mm)
Grade D3
(mm)

0.76 €

1 4 Days 310Steel122.54.55.83

0.82 €

1 4 Days 312Steel122.54.55.83

0.81 €

1 4 Days 316Steel122.54.55.83

0.83 €

1 4 Days 48Steel163.56.55.84

0.90 €

1 4 Days 410Steel163.56.55.84

0.91 €

1 4 Days 412Steel163.56.55.84

0.97 €

1 4 Days 416Steel163.56.55.84

1.10 €

1 4 Days 420Steel163.56.55.84

1.12 €

1 4 Days 510Steel20475.85

1.12 €

1 4 Days 512Steel20475.85

1.17 €

1 4 Days 516Steel20475.85

1.36 €

1 4 Days 520Steel20475.85

1.43 €

1 4 Days 525Steel20475.85

1.54 €

1 4 Days 530Steel20475.85

1.52 €

1 4 Days 612Steel24595.86

1.56 €

1 4 Days 616Steel24595.86

1.62 €

1 4 Days 620Steel24595.86

1.78 €

1 4 Days 625Steel24595.86

2.08 €

1 4 Days 630Steel24595.86

2.19 €

1 4 Days 635Steel24595.86

2.37 €

1 4 Days 640Steel24595.86

2.08 €

1 4 Days 816Steel306115.88

2.20 €

1 4 Days 820Steel306115.88

2.38 €

1 4 Days 825Steel306115.88

2.66 €

1 4 Days 830Steel306115.88

2.92 €

1 4 Days 835Steel306115.88

3.27 €

1 4 Days 840Steel306115.88

1.84 €

1 4 Days 310Stainless Steel122.54.5-3

2.08 €

1 4 Days 312Stainless Steel122.54.5-3

2.29 €

1 4 Days 316Stainless Steel122.54.5-3

1.73 €

1 4 Days 48Stainless Steel163.56.5-4

1.84 €

1 4 Days 410Stainless Steel163.56.5-4

1.87 €

1 4 Days 412Stainless Steel163.56.5-4

2.01 €

1 4 Days 416Stainless Steel163.56.5-4

2.58 €

1 4 Days 420Stainless Steel163.56.5-4

2.37 €

1 4 Days 510Stainless Steel2047-5

2.54 €

1 4 Days 512Stainless Steel2047-5

2.75 €

1 4 Days 516Stainless Steel2047-5

3.13 €

1 4 Days 520Stainless Steel2047-5

3.65 €

1 4 Days 525Stainless Steel2047-5

4.07 €

1 4 Days 530Stainless Steel2047-5

3.21 €

1 4 Days 612Stainless Steel2459-6

3.31 €

1 4 Days 616Stainless Steel2459-6

3.62 €

1 4 Days 620Stainless Steel2459-6

4.26 €

1 4 Days 625Stainless Steel2459-6

4.89 €

1 4 Days 630Stainless Steel2459-6

7.13 €

1 4 Days 635Stainless Steel2459-6

7.31 €

1 4 Days 640Stainless Steel2459-6

4.76 €

1 4 Days 816Stainless Steel30611-8

5.38 €

1 4 Days 820Stainless Steel30611-8

5.98 €

1 4 Days 825Stainless Steel30611-8

7.27 €

1 4 Days 830Stainless Steel30611-8

3.53 €

1 4 Days 1020Steel368145.810

3.81 €

1 4 Days 1025Steel368145.810

4.63 €

1 4 Days 1030Steel368145.810

4.93 €

1 4 Days 1035Steel368145.810

5.50 €

1 4 Days 1040Steel368145.810

8.10 €

1 4 Days 1020Stainless Steel36814-10

8.66 €

1 4 Days 1025Stainless Steel36814-10

9.30 €

1 4 Days 1030Stainless Steel36814-10

Loading...

Basic information

Surface finish body bright

Tech Support