Magnets deep pot NdFeB, Form A (K1395) (Part Numbers - CAD Download)

Magnets deep pot NdFeB, Form A (K1395)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· Assembly: press in, screw in or glue

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1395.106
K1395.108
K1395.110
K1395.113
K1395.116
K1395.120
K1395.125
K1395.132
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)

3.55 €

1 4 Days 61.52010

3.88 €

1 4 Days 81.52010

4.46 €

1 4 Days 102208

5.41 €

1 4 Days 132.5206

6.97 €

1 4 Days 163202

9.15 €

1 4 Days 204255

18.29 €

1 4 Days 255357

31.83 €

1 4 Days 326404.5

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Brass Surface finish component ground
Form A Temperature max.(°C) 80

Tech Support