Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1137.12360
Part Number
|
---|
K1137.12360 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Steel code | Surface finish body | D1=Wire diameter (mm) | D2 (mm) | D3=Locating diameter (mm) | D4=for screw Ø (mm) | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.68 € | 1 | 4 Days | Steel | - | galvanised | 3.6 | 20 | 4 | 14-20 | 64 | 32 |
Loading...
Form | D |
---|
This page is R-clips similar to DIN 11024, Form D, double coil (K1137), part number K1137.12360.
You can find the detail information about specifications and dimensions on part number K1137.12360.
Part Number |
---|
K1137.12225 |
K1137.12280 |
K1137.12450 |
K1137.12560 |
K1137.12630 |
K1137.12700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Steel code | Surface finish body | D1=Wire diameter (mm) | D2 (mm) | D3=Locating diameter (mm) | D4=for screw Ø (mm) | L1 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.55 € | 1 | 4 Days | Steel | - | galvanised | 2.25 | 20 | 2.5 | 9-11.2 | 42 | 24 | ||
0.63 € | 1 | 4 Days | Steel | - | galvanised | 2.8 | 20 | 3.2 | 11.2-14 | 48 | 26 | ||
0.75 € | 1 | 4 Days | Steel | - | galvanised | 4.5 | 25 | 5 | 20-26 | 80 | 39 | ||
1.70 € | 1 | 4 Days | Steel | - | galvanised | 5.6 | 25 | 6.3 | 26-34 | 97 | 45 | ||
1.90 € | 1 | 4 Days | Steel | - | galvanised | 6.3 | 30 | 7 | 34-45 | 125 | 56 | ||
3.93 € | 1 | 4 Days | Steel | - | galvanised | 7 | 30 | 8 | 45-56 | 150 | 63 |