Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1137.21600
Part Number
|
---|
K1137.21600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Steel code | Surface finish body | D1=Wire diameter (mm) | D2 (mm) | D3=Locating diameter (mm) | D4=for screw Ø (mm) | L1 (mm) | L2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.32 € | 1 | 4 Days | Stainless Steel | 1.4310 | bright | 6 | 30 | 7 | 28-40 | 110 | 60 |
Loading...
Form | E |
---|
This page is R-clips similar to DIN 11024, Form E, single coil (K1137), part number K1137.21600.
You can find the detail information about specifications and dimensions on part number K1137.21600.
Part Number |
---|
K1137.11200 |
K1137.11300 |
K1137.11400 |
K1137.11500 |
K1137.11600 |
K1137.11700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Steel code | Surface finish body | D1=Wire diameter (mm) | D2 (mm) | D3=Locating diameter (mm) | D4=for screw Ø (mm) | L1 (mm) | L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.37 € | 1 | 4 Days | Steel | - | galvanised | 2 | 10 | 2.5 | 9-14 | 50 | 25 | ||
0.38 € | 1 | 4 Days | Steel | - | galvanised | 3 | 18 | 3.5 | 10-16 | 60 | 28 | ||
0.39 € | 1 | 4 Days | Steel | - | galvanised | 4 | 20 | 4.5 | 16-20 | 60 | 30 | ||
0.81 € | 1 | 4 Days | Steel | - | galvanised | 5 | 24 | 6 | 20-28 | 85 | 40 | ||
0.98 € | 1 | 4 Days | Steel | - | galvanised | 6 | 30 | 7 | 28-40 | 105 | 50 | ||
1.75 € | 1 | 4 Days | Steel | - | galvanised | 7 | 30 | 8 | 28-45 | 105 | 50 |