Quarter-turn locks stainless steel with L-grip (K1110) (Part Numbers - CAD Download)

Quarter-turn locks stainless steel with L-grip (K1110)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, control cabinet construction

· Every tongue can be combined with every housing

· Can be installed pre-assembled, right or left mounting

· Stainless steel 1.4301, 1.4305

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1110.1186

Part Number
K1110.1186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.40 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Actuation L-grip H=Height(mm) 18
S=Max. wall thickness(mm) 8 SW=key width(mm) 27

This page is Quarter-turn locks stainless steel with L-grip (K1110), part number K1110.1186.
You can find the detail information about specifications and dimensions on part number K1110.1186.

Tech Support