Hex head bolts stainless steel with seal washer in Hygienic DESIGN (K1647) (Part Numbers - CAD Download)

Hex head bolts stainless steel with seal washer in Hygienic DESIGN (K1647)
[Specifications]
・Material: Stainless Steel

[Features]
・Size M4–M16
・Pre-installed, exchangable seal washer
・Foodstuff conform material
・Cleaning optimised geometry
・(K1647)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1647.1108X40

Part Number
K1647.1108X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Form Form-Type Surface finish body D1
(mm)
R
(mm)
SW=key width
(mm)
D2=Diameter
(mm)
K
(mm)
H
(mm)
L1
(mm)
B=Thread length
(mm)

10.64 €

1 4 Days 840Bwith shaftpolished1831319.7418.12.511.722

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4404

This page is Hex head bolts stainless steel with seal washer in Hygienic DESIGN (K1647), part number K1647.1108X40.
You can find the detail information about specifications and dimensions on part number K1647.1108X40.

Variation of this product

Part Number
K1647.1104X16
K1647.1104X20
K1647.1104X25
K1647.1108X45
K1647.1108X50
K1647.1108X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Form Form-Type Surface finish body D1
(mm)
R
(mm)
SW=key width
(mm)
D2=Diameter
(mm)
K
(mm)
H
(mm)
L1
(mm)
B=Thread length
(mm)

5.49 €

1 4 Days 416Awithout shaftpolished103711.2511.125.9-

5.69 €

1 4 Days 420Awithout shaftpolished103711.2511.125.9-

6.03 €

1 4 Days 425Bwith shaftpolished103711.2511.125.914

11.56 €

1 4 Days 845Bwith shaftpolished1831319.7418.12.511.722

12.17 €

1 4 Days 850Bwith shaftpolished1831319.7418.12.511.722

13.49 €

1 4 Days 860Bwith shaftpolished1831319.7418.12.511.722

Tech Support