Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1647.2108X60
Part Number
|
---|
K1647.2108X60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Form | Form-Type | Surface finish body | D1 (mm) | R (mm) | SW=key width (mm) | D2=Diameter (mm) | K (mm) | H (mm) | L1 (mm) | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.47 € | 1 | 4 Days | 8 | 60 | B | with shaft | not polished | 18 | 3 | 13 | 19.74 | 18.1 | 2.5 | 11.7 | 22 |
Loading...
Material | Stainless Steel | Steel code | 1.4404 |
---|
This page is Hex head bolts stainless steel with seal washer in Hygienic DESIGN (K1647), part number K1647.2108X60.
You can find the detail information about specifications and dimensions on part number K1647.2108X60.
Configure
Part Number |
---|
K1647.1104X16 |
K1647.1104X20 |
K1647.1104X25 |
K1647.2108X70 |
K1647.2108X80 |
K1647.2110X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | Form | Form-Type | Surface finish body | D1 (mm) | R (mm) | SW=key width (mm) | D2=Diameter (mm) | K (mm) | H (mm) | L1 (mm) | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.49 € | 1 | 4 Days | 4 | 16 | A | without shaft | polished | 10 | 3 | 7 | 11.25 | 11.1 | 2 | 5.9 | - | ||
5.69 € | 1 | 4 Days | 4 | 20 | A | without shaft | polished | 10 | 3 | 7 | 11.25 | 11.1 | 2 | 5.9 | - | ||
6.03 € | 1 | 4 Days | 4 | 25 | B | with shaft | polished | 10 | 3 | 7 | 11.25 | 11.1 | 2 | 5.9 | 14 | ||
12.29 € | 1 | 4 Days | 8 | 70 | B | with shaft | not polished | 18 | 3 | 13 | 19.74 | 18.1 | 2.5 | 11.7 | 22 | ||
14.98 € | 1 | 4 Days | 8 | 80 | B | with shaft | not polished | 18 | 3 | 13 | 19.74 | 18.1 | 2.5 | 11.7 | 22 | ||
9.32 € | 1 | 4 Days | 10 | 20 | A | without shaft | not polished | 22 | 4 | 16 | 23.74 | 22.1 | 2.5 | 15 | - |