Magnets button (K0559) (Part Numbers - CAD Download)

Magnets button (K0559)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine, plant and fixture construction

· Temperature range up to 450 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0559.01
K0559.02
K0559.03
K0559.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Fastening hole
(mm)
H=Height
(mm)
Magnetic force
(N)

2.47 €

1 4 Days 134.5107

3.99 €

1 4 Days 195.41319

8.35 €

1 4 Days 255.41629

17.18 €

1 4 Days 3272566

Loading...

  1. 1

Basic information

Main material Alnico Surface finish body painted Main colour red
Temperature max.(°C) 450

Tech Support