Wheels polyamide (K1783) (Part Numbers - CAD Download)

Wheels polyamide (K1783)
· Breakproof

· Shock and impact resistant

· Chemical resistant

· High abrasion resistance

· Low rolling resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1783.07532
K1783.10037
K1783.12540
K1783.15050
K1783.20050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

6.60 €

1 4 Days 75321235200

10.19 €

1 4 Days 100371545280

13.73 €

1 4 Days 125401545300

25.78 €

1 4 Days 150502060400

44.29 €

1 4 Days 200502060600

Loading...

  1. 1

Basic information

Main material Polyamide Wheel bearing plain bearing

Tech Support