Retaining cables, Form A, with eye and crimp terminal (K0367) (Part Numbers - CAD Download)

Retaining cables, Form A, with eye and crimp terminal (K0367)
[Specifications]
・Main material: Stainless steel
・Component material: Aluminium
・L=Length(mm): 150

[Features]
・Plastic coating
・Flexible application
・Application temperature: +80 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0367.0150
K0367.0200
K0367.0300
K0367.0500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Weight
(kg)
PL Edelstahl RoHS

2.17 €

1 4 Days 150---

2.69 €

1 4 Days 2000.0029falsetrue

2.90 €

1 4 Days 3000.0035falsetrue

3.28 €

1 4 Days 5000.0048falsetrue

Loading...

  1. 1

Basic information

Main material Stainless steel Component material Aluminium Form A
Item Tether Cable Version 1 with eye and crimp terminals

Tech Support