Position indicator plastic, electronic IO link interface, Form B, with magnetic sensing (K1657) (Part Numbers)

Position indicator plastic, electronic IO link interface, Form B, with magnetic sensing (K1657)
· Robust sensor technology through magnetic scanning

· Increases machine efficiency

· Reduction of set-up time

· Monitors format adjustments

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1657.1531
K1657.1651
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Safety rating

454.24 €

1 4 Days IP53

487.31 €

1 4 Days IP65

Loading...

  1. 1

Basic information

Main material Plastic Main colour jet black RAL 9005 Form B
B=Width(mm) 50.3 H=Height(mm) 68.4 L=Length(mm) 48

Tech Support