Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | P=Pitch (mm) | Assembly position | Count direction | Indicator after one rotation | Max. rpm | |
---|---|---|---|---|---|---|---|---|---|---|
63.46 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 1 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 1 | 1 | 1 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 1 | 1 | 2 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 1 | 1 | 2 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 1 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 1 | 2 | 1 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 1 | 2 | 2 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 1 | 2 | 2 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 1 | 3 | 1 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 1 | 3 | 1 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 1 | 3 | 2 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 1 | 3 | 2 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 1 | 4 | 1 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 1 | 4 | 1 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 1 | 4 | 2 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 1 | 4 | 2 | 01,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2 | 1 | 1 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 2 | 1 | 1 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2 | 1 | 2 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 2 | 1 | 2 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2 | 2 | 1 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 2 | 2 | 1 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2 | 2 | 2 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 2 | 2 | 2 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2 | 3 | 1 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 2 | 3 | 1 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2 | 3 | 2 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 2 | 3 | 2 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2 | 4 | 1 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 2 | 4 | 1 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2 | 4 | 2 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 2 | 4 | 2 | 02,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2.5 | 1 | 1 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | black | 2.5 | 1 | 1 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2.5 | 1 | 2 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | black | 2.5 | 1 | 2 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2.5 | 2 | 1 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | black | 2.5 | 2 | 1 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2.5 | 2 | 2 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | black | 2.5 | 2 | 2 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2.5 | 3 | 1 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | black | 2.5 | 3 | 1 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2.5 | 3 | 2 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | black | 2.5 | 3 | 2 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2.5 | 4 | 1 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | black | 2.5 | 4 | 1 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 2.5 | 4 | 2 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | black | 2.5 | 4 | 2 | 02,5 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 3 | 1 | 1 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 3 | 1 | 1 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 3 | 1 | 2 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 3 | 1 | 2 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 3 | 2 | 1 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 3 | 2 | 1 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 3 | 2 | 2 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 3 | 2 | 2 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 3 | 3 | 1 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 3 | 3 | 1 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | orange RAL 2004 | 3 | 3 | 2 | 03,0 | 500 | ||
63.46 € | 1 | 4 Days | black | 3 | 3 | 2 | 03,0 | 500 |
Loading...
Main material | Polyamide | Component material | Steel | B=Width(mm) | 26 |
---|---|---|---|---|---|
D=bore diameter(mm) | 10 | H=Height(mm) | 33 | L=Length(mm) | 22 |
Decimal point in position | 1 |