Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027 (K0797) (Part Numbers - CAD Download)

Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027 (K0797)
[Specifications]
・Main material: Steel, Stainless Steel
・Surface finish body: bright
・Main colour: black
・D1=Thread: M3-M10

[Features]
・Material: Steel or stainless steel A2
・Version: Steel class 45 H, black.Stainless steel A2-70, bright
・L=thread length(mm): 5-80
・DIN 914 / DIN EN ISO 4027

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0797.03X5
K0797.03X6
K0797.03X8
K0797.03X10
K0797.03X12
K0797.03X16
K0797.03X20
K0797.04X5
K0797.04X6
K0797.04X8
K0797.04X10
K0797.04X12
K0797.04X16
K0797.04X20
K0797.04X25
K0797.05X5
K0797.05X6
K0797.05X8
K0797.05X10
K0797.05X12
K0797.05X14
K0797.05X16
K0797.05X20
K0797.05X25
K0797.05X30
K0797.06X6
K0797.06X8
K0797.06X10
K0797.06X12
K0797.06X16
K0797.06X20
K0797.06X25
K0797.06X30
K0797.06X35
K0797.06X40
K0797.06X45
K0797.06X50
K0797.06X60
K0797.08X8
K0797.08X10
K0797.08X12
K0797.08X14
K0797.08X16
K0797.08X20
K0797.08X25
K0797.08X30
K0797.08X35
K0797.08X40
K0797.08X45
K0797.08X50
K0797.08X60
K0797.10X10
K0797.10X12
K0797.10X16
K0797.10X20
K0797.10X25
K0797.10X30
K0797.10X35
K0797.10X40
K0797.10X45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Main colour D1=Thread D2
(mm)
L=thread length
(mm)
SW
(mm)
T
(mm)

0.16 €

1 4 Days Steel-blackM3-51.51.2

0.16 €

1 4 Days Steel-blackM3-61.51.2

0.16 €

1 4 Days Steel-blackM3-81.51.2

0.28 €

1 4 Days Steel-blackM3-101.51.2

0.28 €

1 4 Days Steel-blackM3-121.51.2

0.35 €

1 4 Days Steel-blackM3-161.51.2

0.36 €

1 4 Days Steel-blackM3-201.51.2

0.13 €

1 4 Days Steel-blackM4-521.5

0.13 €

1 4 Days Steel-blackM4-621.5

0.13 €

1 4 Days Steel-blackM4-821.5

0.16 €

1 4 Days Steel-blackM4-1021.5

0.16 €

1 4 Days Steel-blackM4-1221.5

0.28 €

1 4 Days Steel-blackM4-1621.5

0.28 €

1 4 Days Steel-blackM4-2021.5

0.36 €

1 4 Days Steel-blackM4-2521.5

0.28 €

1 4 Days Steel-blackM5-52.52

0.16 €

1 4 Days Steel-blackM5-62.52

0.16 €

1 4 Days Steel-blackM5-82.52

0.16 €

1 4 Days Steel-blackM5-102.52

0.28 €

1 4 Days Steel-blackM5-122.52

0.28 €

1 4 Days Steel-blackM5-142.52

0.28 €

1 4 Days Steel-blackM5-162.52

0.35 €

1 4 Days Steel-blackM5-202.52

0.40 €

1 4 Days Steel-blackM5-252.52

0.43 €

1 4 Days Steel-blackM5-302.52

0.35 €

1 4 Days Steel-blackM61.5632

0.16 €

1 4 Days Steel-blackM61.5832

0.16 €

1 4 Days Steel-blackM61.51032

0.28 €

1 4 Days Steel-blackM61.51232

0.35 €

1 4 Days Steel-blackM61.51632

0.36 €

1 4 Days Steel-blackM61.52032

0.40 €

1 4 Days Steel-blackM61.52532

0.43 €

1 4 Days Steel-blackM61.53032

0.54 €

1 4 Days Steel-blackM61.53532

0.59 €

1 4 Days Steel-blackM61.54032

0.67 €

1 4 Days Steel-blackM61.54532

0.71 €

1 4 Days Steel-blackM61.55032

0.79 €

1 4 Days Steel-blackM61.56032

0.36 €

1 4 Days Steel-blackM82843

0.35 €

1 4 Days Steel-blackM821043

0.35 €

1 4 Days Steel-blackM821243

0.35 €

1 4 Days Steel-blackM821443

0.36 €

1 4 Days Steel-blackM821643

0.36 €

1 4 Days Steel-blackM822043

0.43 €

1 4 Days Steel-blackM822543

0.54 €

1 4 Days Steel-blackM823043

0.56 €

1 4 Days Steel-blackM823543

0.69 €

1 4 Days Steel-blackM824043

0.77 €

1 4 Days Steel-blackM824543

0.92 €

1 4 Days Steel-blackM825043

0.97 €

1 4 Days Steel-blackM826043

0.40 €

1 4 Days Steel-blackM102.51054

0.40 €

1 4 Days Steel-blackM102.51254

0.40 €

1 4 Days Steel-blackM102.51654

0.45 €

1 4 Days Steel-blackM102.52054

0.54 €

1 4 Days Steel-blackM102.52554

0.59 €

1 4 Days Steel-blackM102.53054

0.69 €

1 4 Days Steel-blackM102.53554

0.78 €

1 4 Days Steel-blackM102.54054

0.94 €

1 4 Days Steel-blackM102.54554

Loading...

Tech Support