Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0391.10X80
Main material | Steel |
---|
This page is Grub screws with ball thrust point (K0391), part number K0391.10X80.
You can find the detail information about specifications and dimensions on part number K0391.10X80.
Part Number |
---|
K0391.06X50 |
K0391.08X35 |
K0391.08X40 |
K0391.12X60 |
K0391.12X65 |
K0391.12X70 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread | D2 (mm) | D3 (mm) | L=thread length (mm) | L1= length (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.78 € | 1 | 4 Days | M6 | 4.5 | 3.5 | 44.5 | 50 | 4.3 | 3.7 | 5.5 | 3.8 | 3 | ||
1.01 € | 1 | 4 Days | M8 | 6 | 4.8 | 27.6 | 35 | 5.8 | 4.8 | 7.4 | 4.4 | 4 | ||
1.01 € | 1 | 4 Days | M8 | 6 | 4.8 | 32.6 | 40 | 5.8 | 4.8 | 7.4 | 4.4 | 4 | ||
2.25 € | 1 | 4 Days | M12 | 8 | 6.5 | 50.2 | 60 | 7.2 | 6.3 | 9.8 | 6.9 | 6 | ||
2.25 € | 1 | 4 Days | M12 | 8 | 6.5 | 55.2 | 65 | 7.2 | 6.3 | 9.8 | 6.9 | 6 | ||
2.38 € | 1 | 4 Days | M12 | 8 | 6.5 | 60.2 | 70 | 7.2 | 6.3 | 9.8 | 6.9 | 6 |