Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0396.0675
Part Number
|
---|
K0396.0675 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread (M) | Material | Strength Class (Steel) | Surface finish body | B=Thread length (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | R (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.71 € | 1 | 4 Days | 6 | Steel | 8.8 | black oxidised | 18 | 6 | 14 | 75 | 4 | 7 |
Loading...
Form | B |
---|
This page is Eye bolts DIN 444 Form B (K0396), part number K0396.0675.
You can find the detail information about specifications and dimensions on part number K0396.0675.
Configure
Basic Attributes
Type
Thread (M)
Material
Strength Class (Steel)
Surface finish body
B=Thread length(mm)
D2(mm)
D3(mm)
L=Length(mm)
R(mm)
S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0396.0550 |
K0396.0575 |
K0396.0650 |
K0396.0850 |
K0396.0875 |
K0396.10100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread (M) | Material | Strength Class (Steel) | Surface finish body | B=Thread length (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | R (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.39 € | 1 | 4 Days | 5 | Steel | 8.8 | black oxidised | 16 | 5 | 12 | 50 | 2.5 | 6 | ||
6.70 € | 1 | 4 Days | 5 | Steel | 8.8 | black oxidised | 16 | 5 | 12 | 75 | 2.5 | 6 | ||
3.16 € | 1 | 4 Days | 6 | Steel | 8.8 | black oxidised | 18 | 6 | 14 | 50 | 4 | 7 | ||
3.73 € | 1 | 4 Days | 8 | Steel | 8.8 | black oxidised | 22 | 8 | 18 | 50 | 4 | 9 | ||
4.31 € | 1 | 4 Days | 8 | Steel | 8.8 | black oxidised | 22 | 8 | 18 | 75 | 4 | 9 | ||
5.65 € | 1 | 4 Days | 10 | Steel | 8.8 | black oxidised | 26 | 10 | 20 | 100 | 4 | 12 |