Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1418.116140
Part Number
|
---|
K1418.116140 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread (M) | Material | Strength Class (Steel) | Steel code | Surface finish body | D2 (mm) | D3 (mm) | L=Length (mm) | L1 max. (mm) | R (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.32 € | 1 | 4 Days | 16 | Stainless Steel | - | 1.4305 | bright | 16 | 32 | 140 | 27 | 6 | 17 |
Loading...
Form | B |
---|
Configure
Basic Attributes
Strength Class (Steel)
Type
Thread (M)
Material
Steel code
Surface finish body
D2(mm)
D3(mm)
L=Length(mm)
L1 max.(mm)
R(mm)
S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes