Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1418.10120
Part Number
|
---|
K1418.10120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread (M) | Material | Strength Class (Steel) | Steel code | Surface finish body | D2 (mm) | D3 (mm) | L=Length (mm) | L1 max. (mm) | R (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.34 € | 1 | 4 Days | 10 | Steel | 8.8 | - | black oxidised | 10 | 20 | 120 | 18 | 4 | 12 |
Loading...
Form | B |
---|
This page is Eye bolts DIN 444 Form B with long thread (K1418), part number K1418.10120.
You can find the detail information about specifications and dimensions on part number K1418.10120.
Configure
Basic Attributes
Steel code
Type
Thread (M)
Material
Strength Class (Steel)
Surface finish body
D2(mm)
D3(mm)
L=Length(mm)
L1 max.(mm)
R(mm)
S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1418.0680 |
K1418.08100 |
K1418.0850 |
K1418.1050 |
K1418.1060 |
K1418.10650 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread (M) | Material | Strength Class (Steel) | Steel code | Surface finish body | D2 (mm) | D3 (mm) | L=Length (mm) | L1 max. (mm) | R (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.09 € | 1 | 4 Days | 6 | Steel | 8.8 | - | black oxidised | 6 | 14 | 80 | 14 | 4 | 7 | ||
5.06 € | 1 | 4 Days | 8 | Steel | 8.8 | - | black oxidised | 8 | 18 | 100 | 16 | 4 | 9 | ||
3.73 € | 1 | 4 Days | 8 | Steel | 8.8 | - | black oxidised | 8 | 18 | 50 | 16 | 4 | 9 | ||
4.58 € | 1 | 4 Days | 10 | Steel | 8.8 | - | black oxidised | 10 | 20 | 50 | 18 | 4 | 12 | ||
4.92 € | 1 | 4 Days | 10 | Steel | 8.8 | - | black oxidised | 10 | 20 | 60 | 18 | 4 | 12 | ||
6.69 € | 1 | 4 Days | 6 | Stainless Steel | - | 1.4305 | bright | 6 | 14 | 50 | 14 | 4 | 7 |