• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Eye bolts DIN 444 Form B with long thread (K1418) (K1418.0660)

Eye bolts DIN 444 Form B with long thread (K1418) K1418.0660

Product Details:

Manufacturer part number: K1418.0660

Brand: KIPP

Price: 3.51

Delivery time: 4 Days


Technical Data:

Thread (M): 6

Material: Steel

Strength Class (Steel): 8.8

Steel code: -

Surface finish body: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1418.0660

Part Number
K1418.0660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Steel code Surface finish body D2
(mm)
D3
(mm)
L=Length
(mm)
L1 max.
(mm)
R
(mm)
S
(mm)

3.51 €

1 4 Days 6Steel8.8-black oxidised614601447

Loading...

  1. 1

Basic information

Form B

This page is Eye bolts DIN 444 Form B with long thread (K1418), part number K1418.0660.
You can find the detail information about specifications and dimensions on part number K1418.0660.

Variation of this product

Part Number
K1418.0650
K1418.0670
K1418.0680
K1418.08100
K1418.0850
K1418.0860
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Steel code Surface finish body D2
(mm)
D3
(mm)
L=Length
(mm)
L1 max.
(mm)
R
(mm)
S
(mm)

3.16 €

1 4 Days 6Steel8.8-black oxidised614501447

3.81 €

1 4 Days 6Steel8.8-black oxidised614701447

4.09 €

1 4 Days 6Steel8.8-black oxidised614801447

5.06 €

1 4 Days 8Steel8.8-black oxidised8181001649

3.73 €

1 4 Days 8Steel8.8-black oxidised818501649

3.93 €

1 4 Days 8Steel8.8-black oxidised818601649

Tech Support