Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0767.212
Part Number
|
---|
K0767.212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread (M) | Material | Steel code | Surface finish body | D2 (mm) | D3 (mm) | D4 (mm) | E (mm) | H (mm) | K (mm) | L (mm) | M (mm) | F1 max. (kN) | F2 max. (kN) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.31 € | 1 | 4 Days | 12 | Stainless Steel | 1.4401 | - | 30 | 54 | 30 | 10 | 53 | 12 | 20.5 | 14 | 3.4 | 2.4 | 244.8 |
Loading...
This page is Ring bolts DIN 580 (K0767), part number K0767.212.
You can find the detail information about specifications and dimensions on part number K0767.212.
Configure
Basic Attributes
Surface finish body
Type
Thread (M)
Material
Steel code
D2(mm)
D3(mm)
D4(mm)
E(mm)
H(mm)
K(mm)
L(mm)
M(mm)
F1 max.(kN)
F2 max.(kN)
Permissible load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0767.016 |
K0767.020 |
K0767.024 |
K0767.216 |
K0767.220 |
K0767.224 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread (M) | Material | Steel code | Surface finish body | D2 (mm) | D3 (mm) | D4 (mm) | E (mm) | H (mm) | K (mm) | L (mm) | M (mm) | F1 max. (kN) | F2 max. (kN) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.22 € | 1 | 4 Days | 16 | Steel | 1.1141 | galvanised | 35 | 63 | 35 | 12 | 62 | 14 | 27 | 16 | 7 | 5 | 510 | ||
4.34 € | 1 | 4 Days | 20 | Steel | 1.1141 | galvanised | 40 | 72 | 40 | 14 | 71 | 16 | 30 | 19 | 12 | 8.3 | 846.6 | ||
8.34 € | 1 | 4 Days | 24 | Steel | 1.1141 | galvanised | 50 | 90 | 50 | 18 | 90 | 20 | 36 | 24 | 18 | 12.7 | 1295.4 | ||
21.38 € | 1 | 4 Days | 16 | Stainless Steel | 1.4401 | - | 35 | 63 | 35 | 12 | 62 | 14 | 27 | 16 | 7 | 5 | 510 | ||
27.65 € | 1 | 4 Days | 20 | Stainless Steel | 1.4401 | - | 40 | 72 | 40 | 14 | 71 | 16 | 30 | 19 | 12 | 8.3 | 846.6 | ||
58.44 € | 1 | 4 Days | 24 | Stainless Steel | 1.4401 | - | 50 | 90 | 50 | 18 | 90 | 20 | 36 | 24 | 18 | 12.7 | 1295.4 |