• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Ring bolts similar to DIN 580 (K1333) (K1333.20)

Ring bolts similar to DIN 580 (K1333) K1333.20

Product Details:

Manufacturer part number: K1333.20

Brand: KIPP

Price: 25.91

Delivery time: 4 Days


Technical Data:

Thread (M): 20

D2: 40 mm

D3: 72 mm

D4: 40 mm

E: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1333.20

Part Number
K1333.20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)
L
(mm)

25.91 €

1 4 Days 20407240147130

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4401 Surface finish body bright

This page is Ring bolts similar to DIN 580 (K1333), part number K1333.20.
You can find the detail information about specifications and dimensions on part number K1333.20.

Variation of this product

Part Number
K1333.08
K1333.10
K1333.12
K1333.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)
L
(mm)

5.60 €

1 4 Days 820362063613

7.60 €

1 4 Days 1025452584517

11.45 €

1 4 Days 12305430105320.5

17.80 €

1 4 Days 16356335126227

Tech Support