Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0705.106X16
Part Number
|
---|
K0705.106X16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread (M) | Material | Strength Class (Steel) | Surface finish body | B=Thread length (mm) | D1 (mm) | D2 (mm) | K (mm) | SW=key width (mm) | L=Length (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.46 € | 1 | 4 Days | 5 | Stainless Steel | - | bright | 9.5 | 6 | 10 | 4.5 | 3 | 25.5 | 16 |
Loading...
This page is Shoulder screws similar to DIN ISO 7379 (K0705), part number K0705.106X16.
You can find the detail information about specifications and dimensions on part number K0705.106X16.
Configure
Basic Attributes
Strength Class (Steel)
Type
Thread (M)
Material
Surface finish body
B=Thread length(mm)
D1(mm)
D2(mm)
K(mm)
SW=key width(mm)
L=Length(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0705.04X12 |
K0705.04X16 |
K0705.04X20 |
K0705.106X20 |
K0705.106X25 |
K0705.106X30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread (M) | Material | Strength Class (Steel) | Surface finish body | B=Thread length (mm) | D1 (mm) | D2 (mm) | K (mm) | SW=key width (mm) | L=Length (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.39 € | 1 | 4 Days | 3 | Steel | 12.9 | tempered | 7 | 4 | 7 | 3 | 2 | 19 | 12 | ||
3.55 € | 1 | 4 Days | 3 | Steel | 12.9 | tempered | 7 | 4 | 7 | 3 | 2 | 23 | 16 | ||
3.74 € | 1 | 4 Days | 3 | Steel | 12.9 | tempered | 7 | 4 | 7 | 3 | 2 | 27 | 20 | ||
4.65 € | 1 | 4 Days | 5 | Stainless Steel | - | bright | 9.5 | 6 | 10 | 4.5 | 3 | 29.5 | 20 | ||
5.22 € | 1 | 4 Days | 5 | Stainless Steel | - | bright | 9.5 | 6 | 10 | 4.5 | 3 | 34.5 | 25 | ||
5.60 € | 1 | 4 Days | 5 | Stainless Steel | - | bright | 9.5 | 6 | 10 | 4.5 | 3 | 39.5 | 30 |