Shoulder screws similar to DIN ISO 7379 (K0705) (Part Numbers - CAD Download)

Shoulder screws similar to DIN ISO 7379 (K0705)
[Specifications]
・Thread (M): 3-16
・Material: Steel, Stainless Steel
・Surface finish body: bright, tempered

[Features]
・Suitable for a range of different applications
・Simplify complicated constructions
・Version: steel or stainless steel (A2)
・Ground shaft
・DIN ISO 7379

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0705.04X04
K0705.04X05
K0705.04X06
K0705.04X08
K0705.04X10
K0705.04X12
K0705.04X16
K0705.04X20
K0705.04X25
K0705.04X30
K0705.05X05
K0705.05X06
K0705.05X08
K0705.05X10
K0705.05X12
K0705.05X16
K0705.05X20
K0705.05X25
K0705.05X30
K0705.05X40
K0705.06X10
K0705.06X12
K0705.06X16
K0705.06X20
K0705.06X25
K0705.06X30
K0705.06X35
K0705.06X40
K0705.06X45
K0705.06X50
K0705.06X55
K0705.06X60
K0705.06X65
K0705.06X70
K0705.06X80
K0705.08X16
K0705.08X20
K0705.08X25
K0705.08X30
K0705.08X40
K0705.08X45
K0705.08X50
K0705.08X55
K0705.08X60
K0705.08X65
K0705.08X70
K0705.08X80
K0705.08X90
K0705.08X100
K0705.10X16
K0705.10X20
K0705.10X25
K0705.10X30
K0705.10X35
K0705.10X40
K0705.10X45
K0705.10X50
K0705.10X55
K0705.10X60
K0705.10X65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Strength Class (Steel) Surface finish body B=Thread length
(mm)
D1
(mm)
D2
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)
Kind of fastening Weight
(kg)
PL Edelstahl ISO RoHS

2.37 €

1 4 Days 3Steel12.9tempered74732-4hexagon socket0.0038falsesimilar to ISO 7379true

2.39 €

1 4 Days 3Steel12.9tempered74732-5hexagon socket0.0041falsesimilar to ISO 7379true

2.93 €

1 4 Days 3Steel12.9tempered74732136-----

3.07 €

1 4 Days 3Steel12.9tempered74732158-----

3.19 €

1 4 Days 3Steel12.9tempered747321710-----

3.39 €

1 4 Days 3Steel12.9tempered747321912-----

3.55 €

1 4 Days 3Steel12.9tempered747322316-----

3.74 €

1 4 Days 3Steel12.9tempered747322720-----

3.91 €

1 4 Days 3Steel12.9tempered74732-25hexagon socket0.0035falsesimilar to ISO 7379true

3.98 €

1 4 Days 3Steel12.9tempered74732-30hexagon socket0.0040falsesimilar to ISO 7379true

2.00 €

1 4 Days 4Steel12.9tempered85942.5-5hexagon socket0.0030falsesimilar to ISO 7379true

2.37 €

1 4 Days 4Steel12.9tempered85942.5-6hexagon socket0.0032falsesimilar to ISO 7379true

3.24 €

1 4 Days 4Steel12.9tempered85942.5168-----

3.43 €

1 4 Days 4Steel12.9tempered85942.51810-----

3.59 €

1 4 Days 4Steel12.9tempered85942.5-12hexagon socket0.0042falsesimilar to ISO 7379true

3.82 €

1 4 Days 4Steel12.9tempered85942.52416-----

4.05 €

1 4 Days 4Steel12.9tempered85942.52820-----

4.23 €

1 4 Days 4Steel12.9tempered85942.5-25hexagon socket0.0062falsesimilar to ISO 7379true

4.55 €

1 4 Days 4Steel12.9tempered85942.53830-----

5.19 €

1 4 Days 4Steel12.9tempered85942.54840-----

0.61 €

1 4 Days 5Steel12.9tempered9.56104.53-10hexagon socket0.0062falsesimilar to ISO 7379true

0.62 €

1 4 Days 5Steel12.9tempered9.56104.53-12hexagon socket0.0065falsesimilar to ISO 7379true

0.63 €

1 4 Days 5Steel12.9tempered9.56104.5325.516-----

0.71 €

1 4 Days 5Steel12.9tempered9.56104.5329.520-----

0.78 €

1 4 Days 5Steel12.9tempered9.56104.5334.525-----

0.85 €

1 4 Days 5Steel12.9tempered9.56104.5339.530-----

0.90 €

1 4 Days 5Steel12.9tempered9.56104.53-35hexagon socket0.0111falsesimilar to ISO 7379true

0.97 €

1 4 Days 5Steel12.9tempered9.56104.5349.540-----

1.01 €

1 4 Days 5Steel12.9tempered9.56104.53-45hexagon socket0.0071falsesimilar to ISO 7379true

1.01 €

1 4 Days 5Steel12.9tempered9.56104.5359.550-----

1.15 €

1 4 Days 5Steel12.9tempered9.56104.53-55hexagon socket0.0074falsesimilar to ISO 7379true

1.27 €

1 4 Days 5Steel12.9tempered9.56104.5369.560-----

1.55 €

1 4 Days 5Steel12.9tempered9.56104.53-65hexagon socket0.0077falsesimilar to ISO 7379true

1.84 €

1 4 Days 5Steel12.9tempered9.56104.53-70hexagon socket0.0080falsesimilar to ISO 7379true

2.20 €

1 4 Days 5Steel12.9tempered9.56104.53-80hexagon socket0.0083falsesimilar to ISO 7379true

0.77 €

1 4 Days 6Steel12.9tempered118135.542716-----

0.79 €

1 4 Days 6Steel12.9tempered118135.543120-----

0.85 €

1 4 Days 6Steel12.9tempered118135.543625-----

0.90 €

1 4 Days 6Steel12.9tempered118135.544130-----

1.00 €

1 4 Days 6Steel12.9tempered118135.545140-----

1.06 €

1 4 Days 6Steel12.9tempered118135.54-45hexagon socket0.0086falsesimilar to ISO 7379true

1.01 €

1 4 Days 6Steel12.9tempered118135.546150-----

1.24 €

1 4 Days 6Steel12.9tempered118135.54-55hexagon socket0.0089falsesimilar to ISO 7379true

1.37 €

1 4 Days 6Steel12.9tempered118135.547160-----

1.44 €

1 4 Days 6Steel12.9tempered118135.54-65hexagon socket0.0092falsesimilar to ISO 7379true

1.45 €

1 4 Days 6Steel12.9tempered118135.54-70hexagon socket0.0095falsesimilar to ISO 7379true

1.48 €

1 4 Days 6Steel12.9tempered118135.54-80hexagon socket0.0098falsesimilar to ISO 7379true

1.61 €

1 4 Days 6Steel12.9tempered118135.54-90hexagon socket0.0101falsesimilar to ISO 7379true

1.64 €

1 4 Days 6Steel12.9tempered118135.54-100hexagon socket0.0104falsesimilar to ISO 7379true

0.85 €

1 4 Days 8Steel12.9tempered131016752916-----

0.98 €

1 4 Days 8Steel12.9tempered131016753320-----

0.99 €

1 4 Days 8Steel12.9tempered131016753825-----

1.01 €

1 4 Days 8Steel12.9tempered131016754330-----

1.14 €

1 4 Days 8Steel12.9tempered13101675-35hexagon socket0.0107falsesimilar to ISO 7379true

1.15 €

1 4 Days 8Steel12.9tempered131016755340-----

1.32 €

1 4 Days 8Steel12.9tempered13101675-45hexagon socket0.0110falsesimilar to ISO 7379true

1.27 €

1 4 Days 8Steel12.9tempered131016756350-----

1.52 €

1 4 Days 8Steel12.9tempered13101675-55hexagon socket0.0113falsesimilar to ISO 7379true

1.53 €

1 4 Days 8Steel12.9tempered131016757360-----

1.61 €

1 4 Days 8Steel12.9tempered13101675-65hexagon socket0.0116falsesimilar to ISO 7379true

Loading...

Basic information

Version 1 with seating Item Shoulder screw Product type Screw

Tech Support