Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0092.2000
Main material | Steel | Opening angle of holding arm | 85° | Air consumption per cycle(dm³) | 0.76 |
---|---|---|---|---|---|
Strokes per min. at 6 bar(mm) | 10 | A(mm) | 85 | A1(mm) | 128 |
A2(mm) | 21 | B(mm) | 95 | B1(mm) | 126 |
B3(mm) | 19 | C(mm) | 102 | C1(mm) | 45 |
D(mm) | 14.2 | H(mm) | 195 | L(mm) | 592 |
L1(mm) | 127 | M(mm) | M18x150 | R | G 3/8 |
S(mm) | 8 | Clamping force at 6 bar F3(N) | 6500 | Clamping force at 6 bar F4(N) | 8000 |
Holding force at 6 bar F1(N) | 9000 | Holding force at 6 bar F2(N) | 20000 | Operating pressure(bar) | 2 - 6 |