Aluminium scales, self-adhesive or with holes (K0757) (Part Numbers - CAD Download)

Aluminium scales, self-adhesive or with holes (K0757)
[Specifications]
・Version 1: horizontal, vertical
・Division: 1 mm
・Main material: Aluminium
・Surface finish body: Anodized

[Features]
・Application sectors: machines, worktables, workbenches
・Glare-free readability
・Different types available on request

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0757.000010X0250
K0757.000010X0500
K0757.000010X0750
K0757.000010X1000
K0757.010010X0250
K0757.010010X0500
K0757.010010X0750
K0757.010010X1000
K0757.100010X0250
K0757.100010X0500
K0757.100010X0750
K0757.100010X1000
K0757.110010X0250
K0757.110010X0500
K0757.110010X0750
K0757.110010X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 N=Zero point S=Scaling L=Length
(mm)

14.92 €

1 4 Days horizontalleftbottom250

20.59 €

1 4 Days horizontalleftbottom500

31.75 €

1 4 Days horizontalleftbottom750

50.96 €

1 4 Days horizontalleftbottom1000

14.92 €

1 4 Days verticaltopleft250

20.59 €

1 4 Days verticaltopleft500

31.75 €

1 4 Days verticaltopleft750

50.96 €

1 4 Days verticaltopleft1000

16.82 €

1 4 Days horizontalleftbottom250

23.60 €

1 4 Days horizontalleftbottom500

35.67 €

1 4 Days horizontalleftbottom750

55.84 €

1 4 Days horizontalleftbottom1000

16.82 €

1 4 Days verticaltopleft250

23.60 €

1 4 Days verticaltopleft500

35.67 €

1 4 Days verticaltopleft750

55.84 €

1 4 Days verticaltopleft1000

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Main colour black
Division 1 mm B=Width(mm) 15 H=Height(mm) 2

Tech Support